From 2e0699b8fd0c00ee65501426967d4b7e631a0897 Mon Sep 17 00:00:00 2001
From: lw <532810027@qq.com>
Date: Sat, 27 Jul 2024 17:45:38 +0800
Subject: [PATCH] =?UTF-8?q?1.=E6=96=B0=E5=A2=9E=E5=85=A5=E8=81=8C=E7=AE=A1?=
=?UTF-8?q?=E7=90=86=E7=BB=9F=E8=AE=A1=202.=E6=96=B0=E5=A2=9E=E5=85=A5?=
=?UTF-8?q?=E8=81=8C=E7=AE=A1=E7=90=86=E5=B2=97=E4=BD=8D=E7=AD=89=E7=BA=A7?=
=?UTF-8?q?=E5=AD=97=E6=AE=B5?=
MIME-Version: 1.0
Content-Type: text/plain; charset=UTF-8
Content-Transfer-Encoding: 8bit
---
.../src/main/resources/application-druid.yml | 14 ++---
.../src/main/resources/application.yml | 12 ++--
zeroerr_oa-quartz/pom.xml | 5 ++
.../java/cn/zeroerr/quartz/task/RyTask.java | 55 +++++++++++++++++++
.../controller/EntryManageController.java | 49 ++++++++++++++++-
.../cn/zeroerr/domain/entity/EntryManage.java | 7 +++
.../zeroerr/domain/vo/EntryStatisticsVO.java | 20 +++++++
.../cn/zeroerr/mapper/EntryManageMapper.java | 2 +
.../zeroerr/service/EntryManageService.java | 2 +
.../service/impl/EntryManageServiceImpl.java | 5 ++
.../resources/mapper/EntryManageMapper.xml | 14 ++++-
11 files changed, 169 insertions(+), 16 deletions(-)
create mode 100644 zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/vo/EntryStatisticsVO.java
diff --git a/zeroerr_oa-admin/src/main/resources/application-druid.yml b/zeroerr_oa-admin/src/main/resources/application-druid.yml
index ddd2703..73a9d63 100644
--- a/zeroerr_oa-admin/src/main/resources/application-druid.yml
+++ b/zeroerr_oa-admin/src/main/resources/application-druid.yml
@@ -5,14 +5,14 @@ spring:
driverClassName: com.mysql.cj.jdbc.Driver
druid:
# 主库数据源
-# master:
-# url: jdbc:mysql://192.168.1.165:3306/zeoa?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
-# username: zeoa
-# password: dHahLWNYB7tD2Mia
master:
- url: jdbc:mysql://localhost:3306/ry-vue?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
- username: root
- password: zero
+ url: jdbc:mysql://192.168.1.165:3306/zeoa?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
+ username: zeoa
+ password: dHahLWNYB7tD2Mia
+# master:
+# url: jdbc:mysql://localhost:3306/ry-vue?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
+# username: root
+# password: zero
# 从库数据源
slave:
# 从数据源开关/默认关闭
diff --git a/zeroerr_oa-admin/src/main/resources/application.yml b/zeroerr_oa-admin/src/main/resources/application.yml
index 8af84fa..4280875 100644
--- a/zeroerr_oa-admin/src/main/resources/application.yml
+++ b/zeroerr_oa-admin/src/main/resources/application.yml
@@ -7,8 +7,8 @@ ruoyi:
# 版权年份
copyrightYear: 2024
# 文件路径 示例( Windows配置D:/ruoyi/uploadPath,Linux配置 /home/ruoyi/uploadPath)
- profile: D:/zeroerr/uploadPath
- #profile: /home/zeroerr_oa/uploadPath
+ #profile: D:/zeroerr/uploadPath
+ profile: /home/zeroerr_oa/uploadPath
# 获取ip地址开关
addressEnabled: false
# 验证码类型 math 数字计算 char 字符验证
@@ -69,15 +69,15 @@ spring:
# redis 配置
redis:
# 地址
- #host: 192.168.1.189
- host: localhost
+ host: 192.168.1.189
+ #host: localhost
# 端口,默认为6379
port: 6379
# 数据库索引
database: 0
# 密码
- #password: 123456
- password:
+ password: 123456
+ #password:
# 连接超时时间
timeout: 10s
lettuce:
diff --git a/zeroerr_oa-quartz/pom.xml b/zeroerr_oa-quartz/pom.xml
index 750124e..83c9c75 100644
--- a/zeroerr_oa-quartz/pom.xml
+++ b/zeroerr_oa-quartz/pom.xml
@@ -35,6 +35,11 @@
zeroerr_oa-common
+
+ cn.zeroerr
+ zeroerr_oa-recruit
+
+
\ No newline at end of file
diff --git a/zeroerr_oa-quartz/src/main/java/cn/zeroerr/quartz/task/RyTask.java b/zeroerr_oa-quartz/src/main/java/cn/zeroerr/quartz/task/RyTask.java
index 768c042..8feaeea 100644
--- a/zeroerr_oa-quartz/src/main/java/cn/zeroerr/quartz/task/RyTask.java
+++ b/zeroerr_oa-quartz/src/main/java/cn/zeroerr/quartz/task/RyTask.java
@@ -1,8 +1,20 @@
package cn.zeroerr.quartz.task;
+import cn.zeroerr.domain.entity.PostGrade;
+import cn.zeroerr.service.PostGradeService;
+import com.baomidou.mybatisplus.core.conditions.query.LambdaQueryWrapper;
+import com.baomidou.mybatisplus.core.toolkit.CollectionUtils;
+import org.springframework.beans.factory.annotation.Autowired;
import org.springframework.stereotype.Component;
import cn.zeroerr.common.utils.StringUtils;
+import java.time.LocalDate;
+import java.time.LocalDateTime;
+import java.time.format.DateTimeFormatter;
+import java.util.ArrayList;
+import java.util.List;
+import java.util.stream.Collectors;
+
/**
* 定时任务调度测试
*
@@ -11,6 +23,8 @@ import cn.zeroerr.common.utils.StringUtils;
@Component("ryTask")
public class RyTask
{
+ @Autowired
+ private PostGradeService postGradeService;
public void ryMultipleParams(String s, Boolean b, Long l, Double d, Integer i)
{
System.out.println(StringUtils.format("执行多参方法: 字符串类型{},布尔类型{},长整型{},浮点型{},整形{}", s, b, l, d, i));
@@ -25,4 +39,45 @@ public class RyTask
{
System.out.println("执行无参方法");
}
+
+ public void handleGrade(){
+ LocalDate now = LocalDate.now();
+
+ // 获取上个月的日期
+ LocalDate lastMonth = now.minusMonths(1);
+
+ // 定义日期格式
+ DateTimeFormatter formatter = DateTimeFormatter.ofPattern("yyyy-MM");
+
+ // 格式化日期
+ String lastMonthData = lastMonth.format(formatter);
+ String currentMonthData = lastMonth.format(formatter);
+
+ //获取上个月的所有岗位评级
+ List lastList = postGradeService.list(
+ new LambdaQueryWrapper()
+ .eq(PostGrade::getMonth, lastMonthData)
+ );
+ //获取这个月的所有岗位评级
+ List currentList = postGradeService.list(
+ new LambdaQueryWrapper()
+ .eq(PostGrade::getMonth, currentMonthData)
+ );
+ List postGradeList=new ArrayList<>();
+ if (!CollectionUtils.isEmpty(lastList)) {
+ // 获取这个月所有的postId
+ List currentPostIds = currentList.stream()
+ .map(PostGrade::getPostId)
+ .collect(Collectors.toList());
+
+ for (PostGrade last : lastList) {
+ if (!currentPostIds.contains(last.getPostId())) {
+ last.setMonth(currentMonthData);
+ postGradeList.add(last);
+ }
+ }
+ }
+ //将收集到需要添加的当月评级数据导入
+ postGradeService.saveBatch(postGradeList);
+ }
}
diff --git a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/EntryManageController.java b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/EntryManageController.java
index 2ed5c6d..db03b14 100644
--- a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/EntryManageController.java
+++ b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/EntryManageController.java
@@ -11,6 +11,7 @@ import cn.zeroerr.common.utils.poi.ExcelUtil;
import cn.zeroerr.domain.dto.EntryManagerDTO;
import cn.zeroerr.domain.entity.EntryManage;
import cn.zeroerr.domain.entity.ResumeFollowRecord;
+import cn.zeroerr.domain.vo.EntryStatisticsVO;
import cn.zeroerr.domain.vo.UserVO;
import cn.zeroerr.service.EntryManageService;
import cn.zeroerr.service.ResumeFollowRecordService;
@@ -27,10 +28,15 @@ import org.springframework.validation.annotation.Validated;
import org.springframework.web.bind.annotation.*;
import javax.servlet.http.HttpServletResponse;
+import java.time.LocalDate;
import java.time.LocalDateTime;
+import java.time.YearMonth;
import java.util.ArrayList;
import java.util.Date;
import java.util.List;
+import java.util.Map;
+import java.util.stream.Collector;
+import java.util.stream.Collectors;
@RestController
@RequestMapping("/recruit/entryManage")
@@ -117,7 +123,48 @@ public class EntryManageController extends BaseController {
entry.setEntryId((long) i);
}
ExcelUtil util = new ExcelUtil(EntryManage.class);
- util.exportExcel(response,entryManageList, "入职管理数据");
+ util.exportExcel(response, entryManageList, "入职管理数据");
}
+
+
+ @GetMapping("/getStatistics/{year}")
+ @PreAuthorize("@ss.hasAnyPermi('recruit:entry:statistics')")
+ @ApiOperation(value = "查看入职管理统计")
+ public AjaxResult getStatistics(@PathVariable("year") String year) {
+ EntryStatisticsVO entryStatisticsVO = new EntryStatisticsVO();
+ List expectEntryCounts=new ArrayList<>();
+ List confirmEntryCounts=new ArrayList<>();
+ List refuseEntryCounts=new ArrayList<>();
+ //找出所有该年份的入职信息,预计入职不为空的
+ List entryList = entryManageService.listByYear(year);
+ //根据月份进行分组
+ if (!CollectionUtils.isEmpty(entryList)) {
+ Map> listByMonth = entryList.stream().collect(Collectors.groupingBy(x -> x.getJoinDate().getMonthValue()));
+ //从1月份开始,因为防止有月份没有数据导致错乱。
+ for(int month =1 ;month<=12 ;month++){
+ List entryManageList = listByMonth.get(month);
+ //如果该月份有数据
+ if(!CollectionUtils.isEmpty(entryManageList)){
+ //统计该月份的预计入职人数
+ expectEntryCounts.add(entryManageList.size());
+ //统计该月份实际入职人数
+ confirmEntryCounts.add((int) entryManageList.stream().filter(x -> x.getIsEntry().equals("1")).count());
+ //统计该月份拒绝入职人数
+ refuseEntryCounts.add((int) entryManageList.stream().filter(x -> x.getIsEntry().equals("0")).count());
+ }
+ //如果该月份没有数据
+ else {
+ expectEntryCounts.add(null);
+ confirmEntryCounts.add(null);
+ refuseEntryCounts.add(null);
+ }
+ }
+ }
+
+ entryStatisticsVO.setExpectEntryCounts(expectEntryCounts);
+ entryStatisticsVO.setConfirmEntryCounts(confirmEntryCounts);
+ entryStatisticsVO.setRefuseEntryCounts(refuseEntryCounts);
+ return AjaxResult.success(entryStatisticsVO);
+ }
}
diff --git a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/EntryManage.java b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/EntryManage.java
index d3d8f7a..28c2c1f 100644
--- a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/EntryManage.java
+++ b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/EntryManage.java
@@ -139,6 +139,13 @@ public class EntryManage implements Serializable {
@Excel(name = "档案", cellType = Excel.ColumnType.TEXT)
private String dossier;
+ /**
+ * 岗位等级
+ */
+ @TableField(value = "rank")
+ @Excel(name = "岗位等级",dictType = "recruit_post_rank")
+ private String rank;
+
@TableField(exist = false)
private static final long serialVersionUID = 1L;
}
\ No newline at end of file
diff --git a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/vo/EntryStatisticsVO.java b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/vo/EntryStatisticsVO.java
new file mode 100644
index 0000000..476ee53
--- /dev/null
+++ b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/vo/EntryStatisticsVO.java
@@ -0,0 +1,20 @@
+package cn.zeroerr.domain.vo;
+
+import io.swagger.annotations.ApiModel;
+import io.swagger.annotations.ApiModelProperty;
+import lombok.Data;
+
+import java.util.List;
+
+@Data
+@ApiModel
+public class EntryStatisticsVO {
+ @ApiModelProperty(value = "预计入职人数")
+ List expectEntryCounts;
+
+ @ApiModelProperty(value = "确认入职人数")
+ List confirmEntryCounts;
+
+ @ApiModelProperty(value = "拒绝入职人数")
+ List refuseEntryCounts;
+}
diff --git a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/mapper/EntryManageMapper.java b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/mapper/EntryManageMapper.java
index 8e120e6..8f65cde 100644
--- a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/mapper/EntryManageMapper.java
+++ b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/mapper/EntryManageMapper.java
@@ -23,6 +23,8 @@ public interface EntryManageMapper extends BaseMapper {
List getList(@Param("firstDay") LocalDate firstDay, @Param("lastDay") LocalDate lastDay);
List getListByWeek(@Param("now") LocalDate now, @Param("plusDays") LocalDate plusDays);
+
+ List listByYear(@Param("year") String year);
}
diff --git a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/service/EntryManageService.java b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/service/EntryManageService.java
index f034386..71af1bf 100644
--- a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/service/EntryManageService.java
+++ b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/service/EntryManageService.java
@@ -20,4 +20,6 @@ public interface EntryManageService extends IService {
List getList(LocalDate firstDay, LocalDate lastDay);
List getListByWeek(LocalDate now, LocalDate plusDays);
+
+ List listByYear(String year);
}
diff --git a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/service/impl/EntryManageServiceImpl.java b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/service/impl/EntryManageServiceImpl.java
index f7a4e57..c2fc993 100644
--- a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/service/impl/EntryManageServiceImpl.java
+++ b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/service/impl/EntryManageServiceImpl.java
@@ -33,6 +33,11 @@ public class EntryManageServiceImpl extends ServiceImpl getListByWeek(LocalDate now, LocalDate plusDays) {
return this.baseMapper.getListByWeek(now,plusDays);
}
+
+ @Override
+ public List listByYear(String year) {
+ return this.baseMapper.listByYear(year);
+ }
}
diff --git a/zeroerr_oa-recruit/src/main/resources/mapper/EntryManageMapper.xml b/zeroerr_oa-recruit/src/main/resources/mapper/EntryManageMapper.xml
index f9336b6..9edf6f7 100644
--- a/zeroerr_oa-recruit/src/main/resources/mapper/EntryManageMapper.xml
+++ b/zeroerr_oa-recruit/src/main/resources/mapper/EntryManageMapper.xml
@@ -20,6 +20,7 @@
+
@@ -27,7 +28,7 @@
post_id,post_name,
user_name,hr_id,hr_name,
final_pass_date,join_date,actual_join_date,
- entry_fail_reason,is_entry,file,dossier
+ entry_fail_reason,is_entry,file,dossier,rank
+
+