diff --git a/zeroerr_oa-admin/src/main/resources/application-druid.yml b/zeroerr_oa-admin/src/main/resources/application-druid.yml
index 386e1f3..11f640a 100644
--- a/zeroerr_oa-admin/src/main/resources/application-druid.yml
+++ b/zeroerr_oa-admin/src/main/resources/application-druid.yml
@@ -5,14 +5,14 @@ spring:
driverClassName: com.mysql.cj.jdbc.Driver
druid:
# 主库数据源
- master:
- url: jdbc:mysql://192.168.1.165:3306/zeoa?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
- username: zeoa
- password: dHahLWNYB7tD2Mia
# master:
-# url: jdbc:mysql://localhost:3306/ry-vue?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
-# username: root
-# password: zero
+# url: jdbc:mysql://192.168.1.165:3306/zeoa?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
+# username: zeoa
+# password: dHahLWNYB7tD2Mia
+ master:
+ url: jdbc:mysql://localhost:3306/ry-vue?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
+ username: root
+ password: zero
# 从库数据源
slave:
# 从数据源开关/默认关闭
diff --git a/zeroerr_oa-admin/src/main/resources/application.yml b/zeroerr_oa-admin/src/main/resources/application.yml
index 7f2ca50..a886da0 100644
--- a/zeroerr_oa-admin/src/main/resources/application.yml
+++ b/zeroerr_oa-admin/src/main/resources/application.yml
@@ -7,8 +7,8 @@ ruoyi:
# 版权年份
copyrightYear: 2024
# 文件路径 示例( Windows配置D:/ruoyi/uploadPath,Linux配置 /home/ruoyi/uploadPath)
- #profile: D:/zeroerr/uploadPath
- profile: /home/zeroerr_oa/uploadPath
+ profile: D:/zeroerr/uploadPath
+ #profile: /home/zeroerr_oa/uploadPath
# 获取ip地址开关
addressEnabled: false
# 验证码类型 math 数字计算 char 字符验证
@@ -69,15 +69,15 @@ spring:
# redis 配置
redis:
# 地址
- host: 192.168.1.189
- #host: localhost
+ #host: 192.168.1.189
+ host: localhost
# 端口,默认为6379
port: 6379
# 数据库索引
database: 0
# 密码
- password: 123456
- #password:
+ #password: 123456
+ password:
# 连接超时时间
timeout: 10s
lettuce:
diff --git a/zeroerr_oa-recruit/src/main/resources/mapper/ResumeHandleRecordMapper.xml b/zeroerr_oa-recruit/src/main/resources/mapper/ResumeHandleRecordMapper.xml
index 58ee9ab..6b4b56d 100644
--- a/zeroerr_oa-recruit/src/main/resources/mapper/ResumeHandleRecordMapper.xml
+++ b/zeroerr_oa-recruit/src/main/resources/mapper/ResumeHandleRecordMapper.xml
@@ -33,6 +33,7 @@
and handle_date =]]> #{req.startDate}
and handle_date #{req.endDate}
and dept_id = #{req.deptId}
+ order by handle_date desc