diff --git a/zeroerr_oa-admin/src/main/resources/application-druid.yml b/zeroerr_oa-admin/src/main/resources/application-druid.yml
index 11f640a..386e1f3 100644
--- a/zeroerr_oa-admin/src/main/resources/application-druid.yml
+++ b/zeroerr_oa-admin/src/main/resources/application-druid.yml
@@ -5,14 +5,14 @@ spring:
driverClassName: com.mysql.cj.jdbc.Driver
druid:
# 主库数据源
-# master:
-# url: jdbc:mysql://192.168.1.165:3306/zeoa?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
-# username: zeoa
-# password: dHahLWNYB7tD2Mia
master:
- url: jdbc:mysql://localhost:3306/ry-vue?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
- username: root
- password: zero
+ url: jdbc:mysql://192.168.1.165:3306/zeoa?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
+ username: zeoa
+ password: dHahLWNYB7tD2Mia
+# master:
+# url: jdbc:mysql://localhost:3306/ry-vue?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
+# username: root
+# password: zero
# 从库数据源
slave:
# 从数据源开关/默认关闭
diff --git a/zeroerr_oa-admin/src/main/resources/application.yml b/zeroerr_oa-admin/src/main/resources/application.yml
index a886da0..7f2ca50 100644
--- a/zeroerr_oa-admin/src/main/resources/application.yml
+++ b/zeroerr_oa-admin/src/main/resources/application.yml
@@ -7,8 +7,8 @@ ruoyi:
# 版权年份
copyrightYear: 2024
# 文件路径 示例( Windows配置D:/ruoyi/uploadPath,Linux配置 /home/ruoyi/uploadPath)
- profile: D:/zeroerr/uploadPath
- #profile: /home/zeroerr_oa/uploadPath
+ #profile: D:/zeroerr/uploadPath
+ profile: /home/zeroerr_oa/uploadPath
# 获取ip地址开关
addressEnabled: false
# 验证码类型 math 数字计算 char 字符验证
@@ -69,15 +69,15 @@ spring:
# redis 配置
redis:
# 地址
- #host: 192.168.1.189
- host: localhost
+ host: 192.168.1.189
+ #host: localhost
# 端口,默认为6379
port: 6379
# 数据库索引
database: 0
# 密码
- #password: 123456
- password:
+ password: 123456
+ #password:
# 连接超时时间
timeout: 10s
lettuce:
diff --git a/zeroerr_oa-recruit/src/main/resources/mapper/ResumeFollowRecordMapper.xml b/zeroerr_oa-recruit/src/main/resources/mapper/ResumeFollowRecordMapper.xml
index fc50dd5..5a3a003 100644
--- a/zeroerr_oa-recruit/src/main/resources/mapper/ResumeFollowRecordMapper.xml
+++ b/zeroerr_oa-recruit/src/main/resources/mapper/ResumeFollowRecordMapper.xml
@@ -69,6 +69,7 @@
and first_pass=#{firstPass}
and second_pass =#{secondPass}
and final_pass=#{finalPass}
+ and is_pass=#{isPass}
order by receive_date desc