From beaf24852f077a75463816a1ec601bd623d6e335 Mon Sep 17 00:00:00 2001
From: lw <532810027@qq.com>
Date: Tue, 9 Jul 2024 20:58:37 +0800
Subject: [PATCH] =?UTF-8?q?1.=E6=96=B0=E5=A2=9E=E5=85=A5=E8=81=8C=E7=AE=A1?=
=?UTF-8?q?=E7=90=86=E4=B8=8A=E4=BC=A0=E6=A1=A3=E6=A1=88=202.=E8=A7=A3?=
=?UTF-8?q?=E5=86=B3=E9=9D=A2=E8=AF=95=E8=B7=9F=E8=B8=AA=E4=B8=8A=E4=BC=A0?=
=?UTF-8?q?=E5=90=8E=E7=9A=84=E7=BC=93=E5=AD=98bug?=
MIME-Version: 1.0
Content-Type: text/plain; charset=UTF-8
Content-Transfer-Encoding: 8bit
---
.../src/main/java/cn/zeroerr/domain/entity/EntryManage.java | 5 +++++
.../src/main/resources/mapper/EntryManageMapper.xml | 3 ++-
2 files changed, 7 insertions(+), 1 deletion(-)
diff --git a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/EntryManage.java b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/EntryManage.java
index 71a8c5b..2245111 100644
--- a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/EntryManage.java
+++ b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/EntryManage.java
@@ -134,6 +134,11 @@ public class EntryManage implements Serializable {
@Excel(name = "入职周知", cellType = Excel.ColumnType.TEXT)
private String file;
+
+ @TableField(value = "dossier")
+ @Excel(name = "档案", cellType = Excel.ColumnType.TEXT)
+ private String dossier;
+
@TableField(exist = false)
private static final long serialVersionUID = 1L;
}
\ No newline at end of file
diff --git a/zeroerr_oa-recruit/src/main/resources/mapper/EntryManageMapper.xml b/zeroerr_oa-recruit/src/main/resources/mapper/EntryManageMapper.xml
index 30fd349..3a23f53 100644
--- a/zeroerr_oa-recruit/src/main/resources/mapper/EntryManageMapper.xml
+++ b/zeroerr_oa-recruit/src/main/resources/mapper/EntryManageMapper.xml
@@ -12,6 +12,7 @@
+
@@ -26,7 +27,7 @@
post_id,post_name,
user_name,hr_id,hr_name,
final_pass_date,join_date,actual_join_date,
- entry_fail_reason,is_entry,file
+ entry_fail_reason,is_entry,file,dossier