From d0e4782adcbbb685a6ac969d042fafd12e529956 Mon Sep 17 00:00:00 2001
From: lw <532810027@qq.com>
Date: Wed, 17 Jul 2024 08:52:16 +0800
Subject: [PATCH] =?UTF-8?q?1.=E4=BF=AE=E6=94=B9=E4=B8=BB=E9=A1=B5=E9=9D=A2?=
=?UTF-8?q?=E7=89=88=E8=BF=91=E6=97=A5=E4=BA=8B=E9=A1=B9=E5=AD=97=E6=AE=B5?=
MIME-Version: 1.0
Content-Type: text/plain; charset=UTF-8
Content-Transfer-Encoding: 8bit
---
.../src/main/resources/application-druid.yml | 14 +++++++-------
.../src/main/resources/application.yml | 12 ++++++------
.../zeroerr/controller/HomePageController.java | 13 +++++++++++++
.../controller/RecruitFollowController.java | 3 ++-
.../cn/zeroerr/domain/dto/AnnouncementDTO.java | 7 +++++++
.../domain/entity/ResumeFollowRecord.java | 18 ++++++++++++++++++
.../mapper/ResumeFollowRecordMapper.xml | 4 +++-
7 files changed, 56 insertions(+), 15 deletions(-)
diff --git a/zeroerr_oa-admin/src/main/resources/application-druid.yml b/zeroerr_oa-admin/src/main/resources/application-druid.yml
index ddd2703..73a9d63 100644
--- a/zeroerr_oa-admin/src/main/resources/application-druid.yml
+++ b/zeroerr_oa-admin/src/main/resources/application-druid.yml
@@ -5,14 +5,14 @@ spring:
driverClassName: com.mysql.cj.jdbc.Driver
druid:
# 主库数据源
-# master:
-# url: jdbc:mysql://192.168.1.165:3306/zeoa?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
-# username: zeoa
-# password: dHahLWNYB7tD2Mia
master:
- url: jdbc:mysql://localhost:3306/ry-vue?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
- username: root
- password: zero
+ url: jdbc:mysql://192.168.1.165:3306/zeoa?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
+ username: zeoa
+ password: dHahLWNYB7tD2Mia
+# master:
+# url: jdbc:mysql://localhost:3306/ry-vue?useUnicode=true&characterEncoding=utf8&zeroDateTimeBehavior=convertToNull&useSSL=true&serverTimezone=GMT%2B8
+# username: root
+# password: zero
# 从库数据源
slave:
# 从数据源开关/默认关闭
diff --git a/zeroerr_oa-admin/src/main/resources/application.yml b/zeroerr_oa-admin/src/main/resources/application.yml
index 8af84fa..4280875 100644
--- a/zeroerr_oa-admin/src/main/resources/application.yml
+++ b/zeroerr_oa-admin/src/main/resources/application.yml
@@ -7,8 +7,8 @@ ruoyi:
# 版权年份
copyrightYear: 2024
# 文件路径 示例( Windows配置D:/ruoyi/uploadPath,Linux配置 /home/ruoyi/uploadPath)
- profile: D:/zeroerr/uploadPath
- #profile: /home/zeroerr_oa/uploadPath
+ #profile: D:/zeroerr/uploadPath
+ profile: /home/zeroerr_oa/uploadPath
# 获取ip地址开关
addressEnabled: false
# 验证码类型 math 数字计算 char 字符验证
@@ -69,15 +69,15 @@ spring:
# redis 配置
redis:
# 地址
- #host: 192.168.1.189
- host: localhost
+ host: 192.168.1.189
+ #host: localhost
# 端口,默认为6379
port: 6379
# 数据库索引
database: 0
# 密码
- #password: 123456
- password:
+ password: 123456
+ #password:
# 连接超时时间
timeout: 10s
lettuce:
diff --git a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/HomePageController.java b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/HomePageController.java
index 8e95e60..cd2a0bf 100644
--- a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/HomePageController.java
+++ b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/HomePageController.java
@@ -646,6 +646,19 @@ public class HomePageController extends BaseController {
}
}
+ if(resumeFollowRecord.getIsAttend()!=null){
+ if (resumeFollowRecord.getIsAttend().equals("1")) {
+ announcementNode.setIsAttend("参与");
+ } else if (resumeFollowRecord.getIsAttend().equals("0")) {
+ announcementNode.setIsAttend("不参与");
+ } else if (resumeFollowRecord.getIsAttend().equals("2")) {
+ announcementNode.setIsAttend("待定");
+ }
+ }
+ if(resumeFollowRecord.getManagerTime()!=null){
+ announcementNode.setManagerTime(resumeFollowRecord.getManagerTime().toLocalTime().toString());
+ }
+
if (tip.equals("first")) {
//面试-时间
announcementNode.setInterviewTime(getFormattedTime(resumeFollowRecord.getFirstDate()));
diff --git a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/RecruitFollowController.java b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/RecruitFollowController.java
index 76b3200..00346b7 100644
--- a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/RecruitFollowController.java
+++ b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/controller/RecruitFollowController.java
@@ -251,7 +251,8 @@ public class RecruitFollowController extends BaseController {
if (followVO.getDeptName() == null) followVO.setDeptName(handleDeptName(followVO.getPostId()));
if (followVO.getHrId() == null) followVO.setHrId(0L);
if (followVO.getHrName() == null) followVO.setHrName("");
- if (followVO.getPostCount() == null) followVO.setPostCount(0);
+ //如果需求的岗位是空,则是突发生成的岗位,没有绑定jd的,所以默认为1
+ if (followVO.getPostCount() == null||followVO.getPostCount()==0) followVO.setPostCount(1);
if (followVO.getLookResumeCount() == null) followVO.setLookResumeCount(0);
if (followVO.getInviteInterviewCount() == null) followVO.setInviteInterviewCount(0);
if (followVO.getPassResumeCount() == null) followVO.setPassResumeCount(0);
diff --git a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/dto/AnnouncementDTO.java b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/dto/AnnouncementDTO.java
index d64a22a..ae6f651 100644
--- a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/dto/AnnouncementDTO.java
+++ b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/dto/AnnouncementDTO.java
@@ -6,6 +6,7 @@ import lombok.Data;
import lombok.experimental.Accessors;
import java.time.LocalDate;
+import java.time.LocalDateTime;
import java.util.List;
@@ -50,6 +51,12 @@ public class AnnouncementDTO {
@ApiModelProperty(value = "面试-终试")
private String interviewFinalResult;
+ @ApiModelProperty(value = "面试-总经理预计面试时间")
+ private String managerTime;
+
+ @ApiModelProperty(value = "总经理参与否")
+ private String isAttend;
+
}
@Data
diff --git a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/ResumeFollowRecord.java b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/ResumeFollowRecord.java
index e42ba60..630fa0f 100644
--- a/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/ResumeFollowRecord.java
+++ b/zeroerr_oa-recruit/src/main/java/cn/zeroerr/domain/entity/ResumeFollowRecord.java
@@ -348,6 +348,24 @@ public class ResumeFollowRecord implements Serializable {
@DateTimeFormat(pattern = "yyyy-MM-dd")
private LocalDate endFinalDate;
+ /**
+ * 预计总经理参与时间
+ */
+ @TableField(value = "manager_time",updateStrategy = FieldStrategy.IGNORED)
+ @JsonFormat(pattern = "yyyy-MM-dd HH:mm", timezone = "GMT+8")
+ @DateTimeFormat(pattern = "yyyy-MM-dd HH:mm")
+ @Excel(name = "预计总经理参与时间", width = 30, dateFormat = "yyyy-MM-dd HH:mm")
+ private LocalDateTime managerTime;
+
+
+ /**
+ * 总经理是否参与
+ */
+ @TableField(value = "is_attend")
+ @Excel(name = "总经理是否参与", dictType = "recruit_interview_pass")
+ private String isAttend;
+
+
@TableField(exist = false)
private static final long serialVersionUID = 1L;
}
\ No newline at end of file
diff --git a/zeroerr_oa-recruit/src/main/resources/mapper/ResumeFollowRecordMapper.xml b/zeroerr_oa-recruit/src/main/resources/mapper/ResumeFollowRecordMapper.xml
index 2aa031a..f051f8b 100644
--- a/zeroerr_oa-recruit/src/main/resources/mapper/ResumeFollowRecordMapper.xml
+++ b/zeroerr_oa-recruit/src/main/resources/mapper/ResumeFollowRecordMapper.xml
@@ -44,6 +44,8 @@
+
+
@@ -58,7 +60,7 @@
second_reach,second_interviewer_ids,second_pass,
final_date,final_reach,final_interviewer_ids,
final_pass,accept_offer,join_date,create_date,update_date,actual_join_date,
- fail_reason,special_reason,file,topping,topping_time,tags
+ fail_reason,special_reason,file,topping,topping_time,tags,is_attend,manager_time