@echo off rem jar平级目录 set AppName=zeroerr_oa-admin.jar rem JVM参数 set JVM_OPTS="-Dname=%AppName% -Duser.timezone=Asia/Shanghai -Xms512m -Xmx1024m -XX:MetaspaceSize=128m -XX:MaxMetaspaceSize=512m -XX:+HeapDumpOnOutOfMemoryError -XX:+PrintGCDateStamps -XX:+PrintGCDetails -XX:NewRatio=1 -XX:SurvivorRatio=30 -XX:+UseParallelGC -XX:+UseParallelOldGC" ECHO. ECHO. [1] 启动%AppName% ECHO. [2] 关闭%AppName% ECHO. [3] 重启%AppName% ECHO. [4] 启动状态 %AppName% ECHO. [5] 退 出 ECHO. ECHO.请输入选择项目的序号: set /p ID= IF "%id%"=="1" GOTO start IF "%id%"=="2" GOTO stop IF "%id%"=="3" GOTO restart IF "%id%"=="4" GOTO status IF "%id%"=="5" EXIT PAUSE :start for /f "usebackq tokens=1-2" %%a in (`jps -l ^| findstr %AppName%`) do ( set pid=%%a set image_name=%%b ) if defined pid ( echo %%is running PAUSE ) start javaw %JVM_OPTS% -jar %AppName% echo starting…… echo Start %AppName% success... goto:eof rem 函数stop通过jps命令查找pid并结束进程 :stop for /f "usebackq tokens=1-2" %%a in (`jps -l ^| findstr %AppName%`) do ( set pid=%%a set image_name=%%b ) if not defined pid (echo process %AppName% does not exists) else ( echo prepare to kill %image_name% echo start kill %pid% ... rem 根据进程ID,kill进程 taskkill /f /pid %pid% ) goto:eof :restart call :stop call :start goto:eof :status for /f "usebackq tokens=1-2" %%a in (`jps -l ^| findstr %AppName%`) do ( set pid=%%a set image_name=%%b ) if not defined pid (echo process %AppName% is dead ) else ( echo %image_name% is running ) goto:eof