SpringBoot-Hr/ry.bat

68 lines
1.5 KiB
Batchfile
Raw Blame History

This file contains ambiguous Unicode characters

This file contains Unicode characters that might be confused with other characters. If you think that this is intentional, you can safely ignore this warning. Use the Escape button to reveal them.

@echo off
rem jar平级目录
set AppName=zeroerr_oa-admin.jar
rem JVM参数
set JVM_OPTS="-Dname=%AppName% -Duser.timezone=Asia/Shanghai -Xms512m -Xmx1024m -XX:MetaspaceSize=128m -XX:MaxMetaspaceSize=512m -XX:+HeapDumpOnOutOfMemoryError -XX:+PrintGCDateStamps -XX:+PrintGCDetails -XX:NewRatio=1 -XX:SurvivorRatio=30 -XX:+UseParallelGC -XX:+UseParallelOldGC"
ECHO.
ECHO. [1] 启动%AppName%
ECHO. [2] 关闭%AppName%
ECHO. [3] 重启%AppName%
ECHO. [4] 启动状态 %AppName%
ECHO. [5] 退 出
ECHO.
ECHO.请输入选择项目的序号:
set /p ID=
IF "%id%"=="1" GOTO start
IF "%id%"=="2" GOTO stop
IF "%id%"=="3" GOTO restart
IF "%id%"=="4" GOTO status
IF "%id%"=="5" EXIT
PAUSE
:start
for /f "usebackq tokens=1-2" %%a in (`jps -l ^| findstr %AppName%`) do (
set pid=%%a
set image_name=%%b
)
if defined pid (
echo %%is running
PAUSE
)
start javaw %JVM_OPTS% -jar %AppName%
echo starting……
echo Start %AppName% success...
goto:eof
rem 函数stop通过jps命令查找pid并结束进程
:stop
for /f "usebackq tokens=1-2" %%a in (`jps -l ^| findstr %AppName%`) do (
set pid=%%a
set image_name=%%b
)
if not defined pid (echo process %AppName% does not exists) else (
echo prepare to kill %image_name%
echo start kill %pid% ...
rem 根据进程IDkill进程
taskkill /f /pid %pid%
)
goto:eof
:restart
call :stop
call :start
goto:eof
:status
for /f "usebackq tokens=1-2" %%a in (`jps -l ^| findstr %AppName%`) do (
set pid=%%a
set image_name=%%b
)
if not defined pid (echo process %AppName% is dead ) else (
echo %image_name% is running
)
goto:eof