Files
2026-07-13 14:46:39 +08:00

2.4 KiB
Raw Permalink Blame History

name, description
name description
joint-module-model-recommendation Parse one eRob robot joint module model and generate internal similar-model candidates from the packaged v3.1 recommendation rule source. This skill does not query inventory, ERP, production, purchasing, lead-time, or customer commitment data.

Joint Module Model Recommendation

Purpose

Generate internal similar-model candidates for one eRob joint module model.

Rule Source

Use the packaged local rule file:

capabilities/am516-delivery-prediction/rules/eRob关节模组相似型号推荐规则_v3.1.md

If the rule file is missing, stop.

Boundary

  • Output is internal candidate only.
  • Do not query API, ERP, inventory, purchasing, production, or lead-time data.
  • Do not write "can directly replace", "committed", or "can deliver".
  • The original model is the baseline.
  • Candidates require customer confirmation and AR516 or authorized human review.

Input

Accept one model only.

Example:

eRob90H100I-FHM-18CT[V6]

Core Constraints

Strong constraints must stay unchanged:

  • outer diameter;
  • gear ratio;
  • installation;
  • communication;
  • output shaft.

Allowed upgrades:

  • brake F -> B;
  • encoder upgrade only, never downgrade;
  • sensor N -> T;
  • standard grease to low-temperature grease;
  • DZ and LF brand may be candidates.

Full Candidate Generation

  • Keep outer diameter, structure, gear ratio, installation, communication, output shaft, and version unchanged.
  • Generate the full Cartesian set across every allowed value for brake, encoder, sensor, grease, and DZ/LF brand.
  • Encoder options are directional: S -> M/HS/HM, M -> HS/HM, HS -> HM, and HM has no further automatic upgrade.
  • Include the original model separately as the baseline and deduplicate all generated models.
  • Never generate a brake, encoder, sensor, or grease downgrade.
  • Query every generated candidate through the controlled delivery-prediction script.
  • Show candidates with usable lead-time summaries in full; summarize missing or unsupported models under 不可用候选.

Output

Use a vertical list with:

  • model;
  • candidate type;
  • difference;
  • recommendation reason;
  • customer confirmation item;
  • human review item.

Format the difference field as 字段 原值→新值. Join multiple changes with the Chinese semicolon , for example:

差异项:编码器 HS→HM品牌 DZ→LF