Files
AM516/capabilities/am516-delivery-prediction/README.md

2.0 KiB

AM516 Delivery Prediction Capability

Capability folder: capabilities/am516-delivery-prediction/
Status: pilot package
Purpose: package the first AM516 Feishu bot capability independently from future capabilities.

Input

One eRob joint module model plus quantity.

Example:

eRob90H100I-FHM-18CT[V6] 50

Process

model + quantity
-> parse model
-> generate similar-model candidates
-> query AR836 delivery prediction API
-> summarize internal candidate report
-> append local record
-> output Feishu-friendly text

Key Files

File or Folder Purpose
AGENTS.md Capability-specific runtime boundary
skills/joint-module-model-recommendation/SKILL.md Model recommendation rules
skills/joint-module-leadtime-report/SKILL.md Lead-time report workflow
scripts/delivery_prediction_query_template.py Controlled API query script
scripts/refresh_material_names.py Local-only maintenance: export the full material-code/name dictionary
data/material_names.json Git-synchronized material-code/name lookup; no ERP call during replies
docs/material_name_cache.md Cache source, refresh and cross-computer synchronization guide
rules/eRob关节模组相似型号推荐规则_v3.1.md Local packaged model recommendation rule source
records/delivery_prediction_records.md Local append-only candidate report record
docs/deployment_checklist.md Deployment and environment checks
docs/acceptance_samples.md Minimum acceptance samples
docs/runbook.md Operating guide

Output Boundary

The result is an internal candidate report. It is not a customer-facing commitment.

The Feishu bot may read capability files, return output, and append a non-secret record only to records/delivery_prediction_records.md. All other project files are read-only through Feishu; rule and function changes must be completed by AR51 outside the bot and synchronized through Git.