Logo
Explore Help
Sign In
scalett/crawl4zeroerr
2
1
Fork 0
You've already forked crawl4zeroerr
Code Issues Pull Requests Actions Packages Projects Releases Wiki Activity
5 Commits 1 Branch 0 Tags
main
Go to file
Clone
Open with VS Code Open with VSCodium Open with Intellij IDEA
Download ZIP Download TAR.GZ Download BUNDLE
oy2020 dbe9ba3629 新增标题层级处理规则:1. 新增主页链接;2.新增docx后处理,合并同一层级的标题;3. 优化层级,h1不重复
2026-02-09 18:53:32 +08:00
zeroerr_crawler
新增标题层级处理规则:1. 新增主页链接;2.新增docx后处理,合并同一层级的标题;3. 优化层级,h1不重复
2026-02-09 18:53:32 +08:00
.gitignore
更新爬虫方案文档,增加摘要提取模块以生成文档摘要;优化基础爬虫类的标题提取逻辑,支持多个选择器,调整内容处理逻辑以去除重复标题。
2026-01-31 16:34:13 +08:00
1_零差云控官网爬虫方案.md
新增标题层级处理规则:1. 新增主页链接;2.新增docx后处理,合并同一层级的标题;3. 优化层级,h1不重复
2026-02-09 18:53:32 +08:00
main.py
初始提交:零差云控官网爬虫项目
2026-01-29 17:29:14 +08:00
requirements.txt
更新爬虫方案文档,增加服务与支持-详细页面的输出信息;优化基础爬虫类,增强标题提取和内容去重逻辑;根据doc2md.py调整图片处理逻辑以改善Word文档生成效果。
2026-01-31 09:30:33 +08:00
Description
No description provided
118 MiB
Languages
Python 100%
Powered by Gitea Version: 1.25.2 Page: 54ms Template: 5ms
English
Bahasa Indonesia Deutsch English Español Français Gaeilge Italiano Latviešu Magyar nyelv Nederlands Polski Português de Portugal Português do Brasil Suomi Svenska Türkçe Čeština Ελληνικά Български Русский Українська فارسی മലയാളം 日本語 简体中文 繁體中文(台灣) 繁體中文(香港) 한국어
Licenses API