This website requires JavaScript.
Explore
Help
Sign In
Zeroerr01
/
Steering_Wheel_Applications
Watch
1
Star
0
Fork
0
You've already forked Steering_Wheel_Applications
Code
Issues
Pull Requests
Packages
Projects
Releases
Wiki
Activity
1
Commit
1
Branch
0
Tags
41633bab62d8c959ace598cbb89d2f76a1a88bb7
Go to file
Code
Clone
HTTPS
Tea CLI
Open with VS Code
Open with VSCodium
Open with Intellij IDEA
Download ZIP
Download TAR.GZ
Download BUNDLE
anfu
41633bab62
first commit
2024-08-23 17:07:31 +08:00
主控制程序
/ZeroTorque
first commit
2024-08-23 17:07:31 +08:00
参数标定程序
/GetData
first commit
2024-08-23 17:07:31 +08:00
Description
本项目是基于零差云控的机器人关节实现的单关节柔顺控制DEMO,可以实现对方向盘手感的初步模拟,本项目尚不完善,欢迎复刻并加以完善
1.4
MiB
Languages
Erlang
100%