This website requires JavaScript.
Explore
Help
Sign In
Zeroerr01
/
Steering_Wheel_Applications
Watch
1
Star
0
Fork
0
Code
Issues
Pull Requests
Packages
Projects
Releases
Wiki
Activity
1
Commit
1
Branch
0
Tags
4c8173dda7035d02b2b2b3419a5c141fcdfc59da
T
Code
Clone
HTTPS
Tea CLI
Open with VS Code
Open with VSCodium
Open with Intellij IDEA
Download ZIP
Download TAR.GZ
Download BUNDLE
Zeroerr01
4c8173dda7
first commit
2024-08-23 17:10:05 +08:00
主控制程序
/ZeroTorque
first commit
2024-08-23 17:10:05 +08:00
参数标定程序
/GetData
first commit
2024-08-23 17:10:05 +08:00
S
Description
本项目是基于零差云控的机器人关节实现的单关节柔顺控制DEMO,可以实现对方向盘手感的初步模拟,本项目尚不完善,欢迎复刻并加以完善
1.4
MiB
0
Stars
1
Watchers
0
Forks
Languages
Erlang
100%