忽略 output 文件夹,移除已跟踪的 output 文件

This commit is contained in:
oy2020
2026-01-29 17:42:43 +08:00
parent 51b67b9e68
commit 3670129972
398 changed files with 2 additions and 13151 deletions

4
.gitignore vendored
View File

@@ -30,8 +30,8 @@ wheels/
*.swo
*~
# 输出文件(可选:如果不想上传爬取的数据,取消下面的注释)
# output/
# 输出文件
output/
# 临时文件
*.tmp

Binary file not shown.

Before

Width:  |  Height:  |  Size: 116 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 90 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 106 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 77 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 23 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 229 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 3.5 MiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 63 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 37 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 22 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 26 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 3.6 MiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 52 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 102 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 405 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 1.9 MiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 25 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 122 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 35 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 131 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 87 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 60 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 110 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 111 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 23 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 140 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 44 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 74 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 132 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 122 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 63 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 139 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 136 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 56 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 124 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 176 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 37 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 139 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 104 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 48 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 1.2 MiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 49 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 908 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 45 KiB

View File

@@ -1,346 +0,0 @@
# 企业新闻全集
**生成时间**: 2026-01-29 17:15:03
本文档汇总了零差云控官网的所有企业新闻内容,共 11 篇。
---
## 喜报!零差云控荣膺国家级专精特新“小巨人”企业
**原文链接**: https://www.zeroerr.cn/news/164.html
近日,零差云控凭借在机器人核心零部件细分赛道的持续深耕,成功获评国家级专精特新"小巨人"企业。该荣誉由国家工信部权威认定,特指在专业化、精细化、特色化、新颖化等方面具备显著优势,并在产业链关键环节与核心领域发挥重要支撑作用的国家级中小企业排头兵。
![零差云控获评国家级专精特新小巨人企业](images/e16789cbf4c6.jpg)
这一国家级评定,不仅是对零差云控在机器人关节模组与驱动控制领域坚持底层技术自研的高度肯定,更标志着零差云控已正式跃升至国家级高壁垒创新矩阵,确立了其在核心零部件领域的国家级先锋地位。
01. 攻克核心壁垒,尽显"小巨人"本色
从高精度编码器到一体化关节模组,零差云控实现了从底层算法、核心硬件到控制软件的全栈自研,打破了高端零部件长期依赖进口的局面。零差云控单个机器人关节模组重复定位精度高达±7角秒,绝对定位精度高达±15角秒,且体积与重量做到了行业最小仅0.83kg,同时模组中孔直径达到18mm,支持力矩控制,使机器人运行更安全可靠。其产品重复定位精度、力矩控制平稳性等关键指标上,已稳居行业第一梯队。
![机器人关节模组产品](images/0a90a7d71dd1.jpg)
目前,零差云控产品已广泛应用于工业机器人、协作机器人、手术机器人、物流机器人等多个领域,为全球机器人和自动化产业提供解决方案。
02. 全链精密制造,打造极限可靠性保障
"为数字化世界构建可靠躯体"是零差云控对品质近乎偏执的使命与追求。从五轴精密加工车间,到检测车间,再到精密组装测试车间,每台出厂关节的齿隙、刚性、传动精度都会进行100%全检。
![精密制造车间](images/62ec585ee488.jpg)
零差云控以市场为导向、以客户为中心,在严苛的品控与国家政策的指引下,始终坚持精密制造,技术创新,确保产品在复杂工况下的超高一致性与极致可靠性。
荣誉加冕,使命在肩。未来,零差云控持续践行"小巨人"领军企业担当,在专业化、精细化、特色化、新颖化的道路上不断精进,为全球机器人产业高质量发展贡献坚实的"零差云控"力量。
---
## 零差云控斩获行业首张「人形机器人一体化关节CR认证」
**原文链接**: https://www.zeroerr.cn/news/162.html
2025年9月26日,一个值得每一个零差云控人铭记的日子。在中汽检测技术有限公司举行的庄严仪式上,国机智能科技有限公司党委委员、副总经理高飞先生,将沉甸甸的**首张人形机器人一体化关节CR认证证书**,正式颁发给零差云控。国家机器人检测与评定中心(广州)、中汽检测技术有限公司的相关领导共同见证了这一里程碑时刻。
这一刻,标志着国产机器人核心零部件在标准化、高品质化的道路上迈出了关键一步。
![](images/9350b1facc4a.jpg)
▲ 颁证仪式现场,右一为零差云控总经理贾玺庆
![](images/6fb5a0153da2.jpg)
▲ 人形机器人一体化关节CR认证
这张基于CR-3-05TS:2025《人形机器人一体化关节CR认证》规则颁发的证书,不仅是一份荣誉,更是一份权威的“品质宣言”。它郑重表明:零差云控的eRob系列一体化关节模组产品,在安全性、电磁兼容性、综合性能等方面均已达到行业较高水平,完全符合国家与行业的高标准要求。
### 01 权威认证,印证高标准实力
在机器人产业高速、高质量发展的今天,核心零部件的性能与可靠性是产业进阶的基石。CR认证以其全面性和严苛性著称,本次认证是对零差云控产品从设计、材料、工艺到成品全流程的深度检验。
零差云控总经理贾玺庆先生在仪式上表示:“此次认证的通过,是对我们坚持技术自主创新和严苛质量管理的最好肯定。它印证了零差云控产品已具备行业领先的综合性能,**也为国产核心零部件迈向高标准、高质量发展提供了有力实践。**”
### 02 产品硬实力,定义关节新标准
支撑起这份认证的,是零差云控eRob系列一体化关节模组的硬核实力。该系列产品凭借**“小体积、高精度、高扭矩”**的卓越特性,已成为众多机器人企业的首选。
![](images/3d358b73dd8f.jpg)
▲ eRob一体化关节模组全系列产品
正是这样的产品力,使得零差云控能够助力客户快速、高效地完成机器人整机搭建,为创新应用落地按下加速键。
### 03 质量高于一切,贯穿制造全流程
荣誉背后,**“为数字化世界构建可靠躯体”**是零差云控对品质近乎偏执的使命与追求。我们深知,机器人每一个精准动作的背后,都离不开关节的稳定可靠。
![](images/b983f31f2eaa.jpg)
![](images/acbac06d9285.jpg)
![](images/7a3f3391d295.jpg)
![](images/b82783f6c680.jpg)
![](images/f26a984753db.jpg)
![](images/55b79420e84c.jpg)
![](images/9f0c3c019533.jpg)
![](images/037de1894a97.jpg)
左右滑动查看更多
从五轴精密加工车间,到检测车间,再到精密组装测试车间,我们对每一台出厂关节的齿隙、刚性、噪音、传动精度等进行100%全检,并模拟多种复杂工况进行耐久测试。**“规范、严格、高标、超额”** 的质量管控体系,是零差云控产品高品质、高可靠性的坚实保障。
### 04 携手共进,推动行业高质量发展
首张认证,是荣誉,更是责任。它代表了行业与市场对我们的信任与期待。
未来,零差云控将继续积极参与行业标准制定,在关节模组的可靠性、性能优化上不断攀登新高峰,为中国机器人产业的腾飞贡献零差力量。
**零差云控 — 为数字化世界构建可靠躯体。**
---
## 产品升级 eRob80I V5
**原文链接**: https://www.zeroerr.cn/news/122.html
![eRob80I升级](images/582b16abe08b.png)
## eRob 80I V5
直筒I型机器人关节
### 追求卓越 技术领先
全新eRob 80I,从尺寸、重量到寿命,全面升级 技术领先 震撼登场!
详细升级之处,为您逐一介绍。
长度更短
![](images/f33b27ed80c3.jpg)
eRob 80I V5 长度缩短近10%,使内部结构更紧凑,体积更小。
重量更轻
![](images/fcc9ebf8f94b.jpg)
eRob 80I V5重量减轻近11%,使机器人更轻量化,组装更灵活。
寿命更长
![](images/abe2e98b54ee.jpg)
eRob 80I V5寿命提升8.3%,相对同级别产品寿命最长,性能更加稳定,经济效益更高。
### eRob 80I V5正式推出, 技术实力进一步提升,助您快速组建机器人, 省掉上百种机械电子器件的选型、设计、
---
## 产品升级 eRob70I V4
**原文链接**: https://www.zeroerr.cn/news/121.html
![eRob70I升级](images/38544eac6b88.jpg)
## eRob 70I V4
直筒I型机器人关节
### 追求卓越 技术领先
全新eRob 70I,从尺寸、重量到寿命,全面升级 技术领先 震撼登场!
详细升级之处,为您逐一介绍。
长度更短
![](images/3103f3edb037.jpg)
eRob 70I V4 长度缩短近4%,使内部结构更紧凑,体积更小。
重量更轻
![](images/4071e45aec7b.jpg)
eRob 70I V4重量减轻5.1%,使机器人更轻量化,组装更灵活。
寿命更长
![](images/a773e87c1674.jpg)
eRob 70I V4寿命提升7.2%,相对同级别产品寿命最长,性能更加稳定,经济效益更高。
### eRob 70I V4正式推出, 技术实力进一步提升,助您快速组建机器人, 省掉上百种机械电子器件的选型、设计、
---
## 【产品介绍】协作机器人关节,快速搭建机器人
**原文链接**: https://www.zeroerr.cn/news/101.html
## 华为天才少年稚晖君历时2个月自制同步现实机械臂,可远程做缝合手术
## [机械臂关节](/d/file/202108/15.gif)
## 若使用我司模组,可在4小时内完成机器人本体搭建
##
协作机器人也是工业机器人中的一种类型,**提到工业机器人,大多数人一定会想到这个画面**:
## 协作机器人
一直以来,工业机器人都是体型庞大、看似笨重的“大家伙”,用于完成一些专门为它们量身设计的特定任务。为了安全起见,它们往往会被“关“在笼子里,被隔离和“保护”起来。
与传统意义上的工业机器人不同,
**比如这个
协作机器人的设计初衷就是可以与人类共同工作,它们体积小巧,柔性灵活度非常高,其中集成的传感器会感受到外部受力,如果这个力太大,将使机器人停止运动,相应的保护机制可以避免在工作中误伤人类。**
## **协作机器人运动**
机器人挥刀削豌豆
**再如这个**
## **仿生机器人后空翻**
仿生机器人后空翻
## 机器狗
**10只逆天狗拖动一台卡车**
## ***02*  协作机器人主体的分解结构**
看了以上协作机器人的应用案例,你会很好奇协作机器人的结构,它的结构和传统的机器人有什么不同呢?
其实将它们拆分,我们看到它的机械臂系统主要是由一个个机器人关节和机械臂连接外壳组合而成,来看一张清晰的大图,**其中红色框图里是最基本的关节组件单元:**
![机器人关节模组](images/3e30b6257821.jpg)
**另外,别忘了还有协作机器人的控制器和拖动示教器。
![协作机器人的控制器和拖动示教器](images/68d321dbddac.jpg)**
**以上部分就组成了一台完整的协作机器人。**
## *******03*****  如何快速搭建一台协作机器人**
了解了协作机器人的分解结构,**您如果想迅速拥有自己的协作机器人主体**,只需要机器人关节和机械臂外壳就足够了,这里就要隆重推荐一下零差云控的机器人关节。
为了满足广大客户快速搭建协作机器人主体平台的需求,灵活配置负载要求,零差云控目前提供了5种机器人关节,**输入输出端均采用绝对式编码器,其中输出端分辨率高达****19****位,全闭环控制,确保定位精度的绝对准确,最小的关节外径70mm****,重量仅0.97kg****。**
**而且我们的关节支持EtherCAT和CANopen两种通信协议,可以灵活搭配多种品牌的控制器,让您随心所欲。**
![机器人关节模组](images/4717167c557d.jpg)
**![机器人关节模组](images/628c5ef65db2.jpg)**
![零差云控机器人关节模组产品参数](images/949d700f0f7f.jpg)
**零差云控机器人关节**
那再将关节中的结构分解呢,它都是由什么零部件构成的呢?请看下图:
**![零差云控机器人关节模组核心](images/e3c2e52b87d3.jpg)
零差云控机器人关节核心构成
![零差云控资料下载教程图](images/30ec9ed6db51.jpg)**
---
## 我公司因扩大规模搬迁宝安区新址
**原文链接**: https://www.zeroerr.cn/news/76.html
![零差云控公司图片](images/c0087ff24652.jpg)尊敬的新老客户:
您好,非常感谢您的关注与支持,我公司因扩大生产规模及业务发展需要,已于2020年11月1日搬迁新址。
新办公大楼位于深圳市宝安区沙井街道坣岗社区中日龙路10号S9栋,面积2000多平方米,拥有研发中心及生产车间等独立空间,给大家营造一个规范整洁的办公环境。
这次乔迁标志着公司又上了一个新的台阶,公司将以全新的面貌展现在大家面前,以全新的理念和品质服务于我们的客户,感谢您长期以来给予本公司的支持与合作,谢谢!
如因公司搬迁给您带来不便,我们深表歉意,敬请谅解!
---
## eCoder35新升级
**原文链接**: https://www.zeroerr.cn/news/75.html
![零差云控eCoder35精度升级](images/e97ef60ee1a7.jpg) ![零差云控eCoder35升级后更易安装](images/de7bc7174aa0.jpg) ![零差云控eCoder35升级后更低价格](images/14799f168345.jpg)
---
## 2018年零差云控
**原文链接**: https://www.zeroerr.cn/news/20.html
2018年零差云控研发团队完成了9款新品开发,为新增的4家上市公司及众多企业提供产品和服务。
![](images/59695b5aa305.jpg)
未来零差云控将以更良好品质、更优质的产品为您提供高性价比服务体验
---
## 新品!高精度编码器发布
**原文链接**: https://www.zeroerr.cn/news/19.html
![零差云控高精度编码器尺寸图](images/ffdab9df8d0f.jpg)
特性1:自动识别并实时补偿安装误差
特性2 :高达35mm内孔
特性3 :读数精度无视装配精度
特性4 :高达2角秒的重复精度和20角秒的绝对精度
特性5 :超级紧凑的体积、厚度及重量
![零差云控高精度编码器角度误差图](images/4f0395de8dc0.jpg)
eCoder35H 在同心度误差为0.03mm时的角度误差
---
## 零差云控亮相深圳高交会
**原文链接**: https://www.zeroerr.cn/news/18.html
![零差云控亮相深圳高交会](images/99f5a7a9b26f.jpg)
  2018年11月14-18日,零差云控机器人关节、超大中孔编码器、微体积伺服编码器、机器人关节摩擦制动器亮相深圳高交会。
![机器人关节模组](images/866aa16c6e5a.jpg)
  零差云控高性能嵌入式伺服驱动器,极小的安装体积,重量仅26g,集成在空间有限的机器人关节中。
  展位:10C03,欢迎参观咨询,http://www.zeroerr.cn
---
## 零差云控参展深圳光博会
**原文链接**: https://www.zeroerr.cn/news/17.html
2018年9月5日,零差云控携编码器、伺服驱动器参展深圳光博会。
![零差云控参展深圳光博会](images/d2ff8454d9ce.jpg)
  大中孔多圈绝对值编码器!对标雷尼绍、多摩川等,完美替代,适合机器人领域应用。
  展位:4D83,欢迎参观咨询
---

Binary file not shown.

Before

Width:  |  Height:  |  Size: 45 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 104 KiB

File diff suppressed because one or more lines are too long

Before

Width:  |  Height:  |  Size: 16 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 19 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 5.5 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 111 KiB

View File

@@ -1 +0,0 @@
<?xml version="1.0" standalone="no"?><!DOCTYPE svg PUBLIC "-//W3C//DTD SVG 1.1//EN" "http://www.w3.org/Graphics/SVG/1.1/DTD/svg11.dtd"><svg t="1738740837678" class="icon" viewBox="0 0 1024 1024" version="1.1" xmlns="http://www.w3.org/2000/svg" p-id="2308" xmlns:xlink="http://www.w3.org/1999/xlink" width="200" height="200"><path d="M511.913993 63.989249C317.882076 63.989249 159.973123 221.898203 159.973123 415.930119c0 187.323366 315.473879 519.998656 328.890979 534.103813 6.020494 6.364522 14.449185 9.976818 23.221905 9.976818 0.172014 0 0.516042 0 0.688056 0 8.944734 0 17.545439-4.128339 23.393919-11.008903l109.22896-125.054258c145.179909-177.690576 218.629934-314.957836 218.629934-407.845456C864.026877 221.898203 706.117924 63.989249 511.913993 63.989249zM511.913993 575.903242c-88.415253 0-159.973123-71.55787-159.973123-159.973123s71.55787-159.973123 159.973123-159.973123 159.973123 71.55787 159.973123 159.973123S600.329246 575.903242 511.913993 575.903242z" fill="#1296db" p-id="2309"></path></svg>

Before

Width:  |  Height:  |  Size: 1015 B

Binary file not shown.

Before

Width:  |  Height:  |  Size: 70 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 74 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 29 KiB

View File

@@ -1,225 +0,0 @@
# 关于我们全集
**生成时间**: 2026-01-29 17:17:19
本文档汇总了零差云控官网的所有关于我们内容,共 2 篇。
---
## about-us
**原文链接**: https://www.zeroerr.cn/about/about-us.html
# 零差云控使命愿景
为数字世界构建可靠的躯体
将劳苦工作交给数字化控制
## 使命与愿景解读
Mission and Vision Interpretation
[公司概览](#)
[公司使命](#)
[公司愿景](#)
[使命与愿景内在联系](#)
[与人工智能的协同](#)
[展望](#)
## 公司概览
零差云控 专注于为全球机器人和自动化产业提供**高可靠、高精度的关键部件与解决方案**;产品包括eRob 系列旋转执行器,eCoder 系列磁性编码器等。其产品系列与应用场景覆盖协作机器人、手术机器人、仿生机器人、人形机器人、工业自动化等多个领域。
## 为数字世界构建可靠的躯体
### 1.躯体的重要性
随着人工智能、信息技术的飞速发展,数字世界的“智能大脑”日益强大。然而,要让这些算法、数据决策切实服务于现实,就需要借助“物理躯体”——也即机器人、自动化装置的执行模块。零差云控 的使命中突出“躯体”这一概念,强调任何数字化、智能化的战略若想真正落地,都离不开可靠的硬件支撑。
### 2.“可靠”彰显极致追求
* **高精度与高负载:**无论是手术机器人进行微米级操作,还是工业机器人不间断高负载作业,都对核心零部件的稳定性提出了极高要求。
* **长寿命与高适应性:**在医疗场景中,哪怕极微小的硬件故障也会带来巨大风险;在工业场景下,频繁停机或设备维护都可能造成高昂的成本。零差云控 在制造工艺、质量管控及性能测试上投入大量资源,力求产品在多种极端环境下保持连续、稳定运行。
### 3.多元行业覆盖
零差云控的产品并不仅局限于传统工业或医疗场景,也可服务于更前沿的人形、仿生机器人及智能服务机器人。随着人工智能进一步发展并尝试“为自己构建躯体”,零差云控的高品质硬件能让 AI 的高级决策力转化成现实的灵活执行能力。
### 4.助力社会与产业升级
在机械制造、医疗器械、仿生学以及未来可能的太空探索领域,可靠的物理躯体都是不可或缺的基础。零差云控的使命展现了企业对技术积淀和社会责任的关注,也为全球合作伙伴和客户提供了持续创新与稳定合作的信心。
## 将劳苦工作交给数字化控制
### 1.让机器承担繁重劳动
* 对生产线而言,高强度或危险的工作若依赖人工,不仅影响效率,也带来安全风险。借助机器人和自动化系统完成繁重体力活,可以提高产能并降低人力成本。
* 在医疗及其他服务场景中,许多精细或高重复度的操作也可交由自动化设备执行,既节约人力又提升作业质量和安全性。
### 2.推动数字化转型
* 从工厂到医院,从人形机器人到家用服务机器人,各行业都在积极拥抱数字化与智能化。
* 零差云控通过提供高可靠、高性能的硬件模块,帮助企业和组织将“数字世界”中繁复精密的控制逻辑转化为现实中的具体行动,加速自动化的落地进程。
### 3.赋能人类创造更多价值
* 当繁琐或危险的体力劳动由机器承担后,人类可以专注于创新、管理、设计等高附加值领域,从而让社会整体的生产效率与生活质量得到提升。
* 这一愿景不仅涉及技术,也反映了对未来工作方式和社会形态的深层变革思考。
### 4.远期布局与持续改进
* 随着数字化控制的普及,零差云控将持续打磨硬件产品,满足多变的应用需求。
* 在医疗、工业、服务等不同场景中,零差云控不断探讨人机协作模式,为更智能、友好的人机社会打下坚实基础。
## 使命与愿景的内在联系
### 1.使命(当下)
立足于“为数字世界构建可靠的躯体”,从机器人关节到高精度编码器,将ZeroErr在高性能和高可靠度方面的追求贯穿始终。
### 2.愿景(未来)
朝着“将劳苦工作交给数字化控制”不断迈进,让人类在繁重、重复或高风险的工作中解放出来,专注于更具创造力和高附加值的任务。
二者相辅相成:只有先打造稳定的“可靠躯体”,数字化和智能化的策略才能落地;而随着自动化进一步普及,人类生产生活方式的改变,也将反过来激发 零差云控在硬件可靠度与创新维度上的不断探索与提升。
## 与人工智能协同
### 1.AI对躯体的需求
* 随着深度学习、大模型(LLM)等技术的发展,AI 在认知与决策层面已取得重大突破,但仍需要一个“可靠的躯体”去执行现实中的各类操作。
* 零差云控的高可靠硬件不仅能支持当前的工业与医疗机器人,也能满足未来 AI 具备更强自适应能力时的核心需求。
### 2.未来发展可能
* 随着 AI 在感知、交互、规划方面持续提升,对硬件在实时性、柔顺性、耐久性上的要求也会越来越高。
* 零差云控通过与 AI 技术提供商或平台合作,可打造软硬结合的智能方案,让机器人和其他自动化设备与人类协同更加默契。
## 展望
* 公司使命: 为数字世界构建可靠的躯体
(Construct reliable physical body for digital world)
* 公司愿景: 将劳苦工作交给数字化控制
(Transform laborious physical work to digital control)
在这一使命与愿景的引领下,零差云控 致力于通过坚实的技术创新和质量管控,为数字世界提供高可靠的物理承载,让人类逐步摆脱繁重、危险、重复的体力劳动,释放更高层次的创造力。
展望未来,随着 5G/6G、物联网、人工智能和先进制造技术的持续演进,零差云控 将进一步拓展与外界的合作,深化对产品的性能与可靠度追求,携手行业伙伴推动全球机器人与自动化领域的革新。
---
## contact-us
**原文链接**: https://www.zeroerr.cn/about/contact-us.html
## 购买与联络
## 购买与联络
### 联系我们[通过报价系统获取价格与交期](/inquiry/ "前往获取价格与交期")
![售前咨询二维码](images/bd170e68ec0b.png)
售前咨询:[134 8079 6208](tel:13480796208)
报价咨询:153 0272 3569
投资咨询:181 2652 6373
邮  箱:[sales@zeroerr.com](mailto:sales@zeroerr.com)
[获取报价与交期](/inquiry/ "前往获取价格与交期")
### 如何获得价格折扣
* 一次性采购更多的数量,将有效降低我们的制造成本。一次性采购量每增加一个数量级(折扣约5%)。
* 支付全款,以减小我们的资金成本(折扣约5%)。
* 支付定金,降低我们的呆滞风险,并获得优先排产(折扣约5%)。
* 指派工程师参加我们的使用培训和考试(见“[eRob开发者培训和技能测试](/Service/131.html "eRob开发者培训和测试")”),降低我们的技术支持成本,并大幅降低因不当使用导致损坏的风险(折扣约5%)。
* 购买现货型号(折扣约5%)。
* 参与[《创客支持计划》](/creator_support/index.html "参与创客支持计划")。
## 销售流程
![零差云控销售流程](images/1248fb88d0d8.svg)
---
![](images/b2ce5f5c38cf.svg)
# 深圳市零差云控科技有限公司
地 址:广东省深圳市宝安区福海街道福园一路40号
电 话:134 8079 6208
* ##### 源头工厂
* ##### 售后无忧
* ##### 快速发货
* ##### 快速上门
* ##### 优先补新
* ##### 意外保险
* ##### 驻厂支持
* ![](images/4f5df3b4fd38.png)
* ![](images/09168df898da.png)
* ![](images/fc9de20020fe.png)
* ![](images/1103f0e2ac5e.png)
Copyright © 2024 深圳市零差云控科技有限公司 保留所有权利 |
[隐私政策](/policy/privacy_policy.html) |
[使用条款](/policy/use_policy.html) |
[最终用途声明](/policy/euc_statement.html) |
[粤ICP备18102903号](https://beian.miit.gov.cn/ "备案查询")
[![](images/1b57d8249fc7.png)粤公网安备 44030602007887号](http://www.beian.gov.cn/portal/registerSystemInfo?recordcode=44030602007887 "备案查询")
* [☎ 售前咨询](tel:134 8079 6208)
* [✉ 售后服务](mailto:sales@zeroerr.com)
* 客服
#### 客服电话:
售前咨询:**134 8079 6208**
* 微信
#### 扫码立即沟通
![零差云控售前咨询二维码](images/d91a93aa22cd.jpg)
* [快速购买](https://shop313936284.taobao.com "点击进入淘宝店")
* [商务沟通](/about/contact-us.html#free-sample)
[回顶部](#header_position)
### 联系我们[通过报价系统获取价格与交期](/inquiry/ "前往获取价格与交期")
![售前咨询二维码](images/bd170e68ec0b.png)
售前咨询:[134 8079 6208](tel:13480796208)
报价咨询:153 0272 3569
投资咨询:181 2652 6373
邮  箱:[sales@zeroerr.com](mailto:sales@zeroerr.com)
[获取报价与交期](/inquiry/ "前往获取价格与交期")
### 如何获得价格折扣
* 一次性采购更多的数量,将有效降低我们的制造成本。一次性采购量每增加一个数量级(折扣约5%)。
* 支付全款,以减小我们的资金成本(折扣约5%)。
* 支付定金,降低我们的呆滞风险,并获得优先排产(折扣约5%)。
* 指派工程师参加我们的使用培训和考试(见“[eRob开发者培训和技能测试](/Service/131.html "eRob开发者培训和测试")”),降低我们的技术支持成本,并大幅降低因不当使用导致损坏的风险(折扣约5%)。
* 购买现货型号(折扣约5%)。
* 参与[《创客支持计划》](/creator_support/index.html "参与创客支持计划")。
## 销售流程
![零差云控销售流程](images/1248fb88d0d8.svg)
---
---

Binary file not shown.

Before

Width:  |  Height:  |  Size: 126 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 47 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 161 KiB

View File

@@ -1 +0,0 @@
<?xml version="1.0" standalone="no"?><!DOCTYPE svg PUBLIC "-//W3C//DTD SVG 1.1//EN" "http://www.w3.org/Graphics/SVG/1.1/DTD/svg11.dtd"><svg t="1659498496452" class="icon" viewBox="0 0 1024 1024" version="1.1" xmlns="http://www.w3.org/2000/svg" p-id="11375" xmlns:xlink="http://www.w3.org/1999/xlink" width="48" height="48"><defs><style type="text/css"></style></defs><path d="M965.811 842.662h-36.727v-57.986c0-10.678-8.653-19.331-19.329-19.331h-77.317c-10.676 0-19.329 8.653-19.329 19.331v57.986h-40.063c-9.408-65.479-65.859-115.977-133.903-115.977h-30.927s-0.143-128.096-0.404-129.367c2.312-28.656-7.444-58.113-29.319-79.988L476.324 415.159l120.973-120.974a81.956 81.956 0 0 0 14.606-19.811h120.023c10.677 0 19.33-8.654 19.33-19.33v-19.326h45.102v19.359a19.328 19.328 0 0 0 9.666 16.739l67.01 38.686a19.303 19.303 0 0 0 9.665 2.591c3.338 0 6.674-0.864 9.664-2.591l67.01-38.687c9.246-5.337 12.414-17.16 7.075-26.404-5.338-9.245-17.162-12.414-26.404-7.075l-57.345 33.105-47.681-27.527v-55.058l47.681-27.527 57.345 33.107c9.246 5.339 21.068 2.17 26.404-7.074 5.339-9.246 2.171-21.068-7.075-26.405l-67.01-38.687a19.323 19.323 0 0 0-19.329 0l-67.01 38.687a19.329 19.329 0 0 0-9.666 16.74v19.359h-45.102v-19.33c0-10.676-8.653-19.329-19.33-19.329H565.824c-28.727-9.789-61.832-3.26-84.703 19.609L340.497 318.633c-52.052 9.217-91.723 54.752-91.723 109.412 0 36.566 17.757 69.059 45.095 89.325a101.55 101.55 0 0 0 11.768 14.135l105.86 105.858v89.322H387.86c-68.043 0-124.493 50.497-133.903 115.977h-40.064v-57.986c0-10.678-8.653-19.331-19.331-19.331h-77.317c-10.676 0-19.33 8.653-19.33 19.331v57.986H61.189c-10.676 0-19.329 8.653-19.329 19.327 0 10.678 8.653 19.331 19.329 19.331H965.81c10.676 0 19.329-8.653 19.329-19.331 0.001-10.674-8.653-19.327-19.328-19.327zM712.595 197.057v38.66h-91.286c-0.063-13.325-3.344-26.635-9.833-38.66h101.119zM175.233 842.662h-38.659v-38.659h38.66v38.659h-0.001z m333.221-637.319c8.215-8.214 19.134-12.738 30.752-12.738 11.619 0 22.538 4.523 30.753 12.738 16.957 16.957 16.957 44.548 0 61.507L459.008 377.805c-13.615-26.749-37.724-47.281-66.884-56.128l116.33-116.334zM287.428 428.045c0-39.968 32.517-72.486 72.485-72.486 39.969 0 72.486 32.519 72.486 72.486s-32.517 72.486-72.486 72.486-72.485-32.518-72.485-72.486z m80.262 110.841c46.786-3.252 85.68-35.569 98.694-78.991l84.772 84.772c24.493 24.494 24.493 64.347 0 88.84-11.868 11.866-27.641 18.399-44.422 18.399-16.779 0-32.555-6.533-44.42-18.399l-94.624-94.621z m201.866 129.876v57.928H450.155v-53.366c17.042 11.454 36.805 17.201 56.58 17.201 22.242-0.004 44.469-7.273 62.821-21.763z m-276.404 173.9c8.981-44.06 48.033-77.317 94.708-77.317h251.282c46.672 0 85.724 33.258 94.708 77.317H293.152z m597.274 0h-38.66v-38.659h38.66v38.659z" p-id="11376" fill="#515151"></path><path d="M359.913 408.714c-10.657 0-19.33 8.672-19.33 19.331 0 10.658 8.672 19.331 19.33 19.331 10.659 0 19.331-8.673 19.331-19.331 0-10.659-8.672-19.331-19.331-19.331z" p-id="11377" fill="#515151"></path></svg>

Before

Width:  |  Height:  |  Size: 2.9 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 130 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 78 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 137 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 66 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 111 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 55 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 41 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 34 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 80 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 216 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 263 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 73 KiB

View File

@@ -1 +0,0 @@
<?xml version="1.0" standalone="no"?><!DOCTYPE svg PUBLIC "-//W3C//DTD SVG 1.1//EN" "http://www.w3.org/Graphics/SVG/1.1/DTD/svg11.dtd"><svg class="icon" width="48px" height="48.00px" viewBox="0 0 1024 1024" version="1.1" xmlns="http://www.w3.org/2000/svg"><path d="M976 240v544H48V240h928m0-48H48a48 48 0 0 0-48 48v544a48 48 0 0 0 48 48h928a48 48 0 0 0 48-48V240a48 48 0 0 0-48-48zM846.11 336l32 64-32 64H689l-31.2-64 31.2-64h157.11m9.89-16H679l-39 80 39 80h177l40-80-40-80zM512 512c-1.88-105.54-88.63-192-188.09-192h-3.9c-106 2.41-192 86-192 192S214 704 320 704s193.86-86 192-192z m-43.16 79.59a114.59 114.59 0 0 1-87.3-11.6 115.83 115.83 0 0 1-23.24-17.62 63.9 63.9 0 0 0 11.7-11.63 131.8 131.8 0 0 0 117.41-21.89 160.1 160.1 0 0 1-18.6 62.76zM240.16 659.9A114.57 114.57 0 0 1 252 573.51a115.83 115.83 0 0 1 17.62-23.24A63.9 63.9 0 0 0 281.26 562a131.69 131.69 0 0 0 21.67 117.12 166.48 166.48 0 0 1-62.77-19.22z m-67.67-227.84a114.54 114.54 0 0 1 86 11.93 115.83 115.83 0 0 1 23.24 17.62A63.9 63.9 0 0 0 270 473.26a131.65 131.65 0 0 0-117.1 21.66 164.12 164.12 0 0 1 19.59-62.86z m89.14 55.49a62.43 62.43 0 0 0-4.32 15.92 131.67 131.67 0 0 0-90.64 77.4 167.15 167.15 0 0 1-14.6-64.14 115.45 115.45 0 0 1 109.56-29.18z m20 52.06a47.13 47.13 0 0 1-7.12-14.67 46.36 46.36 0 0 1-1.57-8.21c-0.15-1.55-0.23-3.13-0.23-4.72a47.08 47.08 0 0 1 1.41-11.46 46.5 46.5 0 0 1 2.74-7.91 47.46 47.46 0 0 1 30.18-26.1 46.36 46.36 0 0 1 8.21-1.57c1.55-0.15 3.13-0.23 4.72-0.23a47.08 47.08 0 0 1 11.46 1.41 46.5 46.5 0 0 1 7.91 2.74 47.46 47.46 0 0 1 26.1 30.18 46.36 46.36 0 0 1 1.57 8.21c0.15 1.55 0.23 3.13 0.23 4.72a47.1 47.1 0 0 1-1.41 11.47 46.09 46.09 0 0 1-2.74 7.9 47.42 47.42 0 0 1-9.09 13.48 47.34 47.34 0 0 1-21 12.62 46.36 46.36 0 0 1-8.21 1.57c-1.55 0.15-3.13 0.23-4.72 0.23a47.08 47.08 0 0 1-11.46-1.41 46.5 46.5 0 0 1-7.91-2.74 47.87 47.87 0 0 1-19-15.51z m33.78-195.38a115.48 115.48 0 0 1 29 109.4 62.21 62.21 0 0 0-15.93-4.32 131.7 131.7 0 0 0-76.13-90.12 176.85 176.85 0 0 1 63.08-14.96z m158.35 102.82a171.42 171.42 0 0 1 14 60.34 115.47 115.47 0 0 1-109.43 29.06 62.43 62.43 0 0 0 4.32-15.92 131.74 131.74 0 0 0 90-75.86c0.4 0.79 0.76 1.58 1.11 2.38z m-11.14-21.51a115.76 115.76 0 0 1-79.85 78.52 62.06 62.06 0 0 0-4.17-15.94 132 132 0 0 0 23.27-29.63 130.37 130.37 0 0 0 16.64-81.8 173.74 173.74 0 0 1 18.92 16.6 175.61 175.61 0 0 1 25.19 32.25z m-62.68-61.06a114.61 114.61 0 0 1-11.93 86 115.83 115.83 0 0 1-17.62 23.24A63.9 63.9 0 0 0 358.74 462a131.68 131.68 0 0 0-21.88-117.39 152.62 152.62 0 0 1 48.43 12.55 162.9 162.9 0 0 1 14.65 7.32z m-166.82 4.78a115.75 115.75 0 0 1 78.94 80 62.06 62.06 0 0 0-15.94 4.17 132 132 0 0 0-29.63-23.27 130.38 130.38 0 0 0-82.09-16.6 169.3 169.3 0 0 1 16.74-19.31 171.56 171.56 0 0 1 31.98-24.99z m-56.21 230.88a115.72 115.72 0 0 1 80.32-80.2 62.06 62.06 0 0 0 4.17 15.94 132 132 0 0 0-23.27 29.63 130.38 130.38 0 0 0-16.51 82.71 169.83 169.83 0 0 1-44.71-48.08z m147.82 79.79a115.45 115.45 0 0 1-29.18-109.56 62.21 62.21 0 0 0 15.93 4.32A131.64 131.64 0 0 0 389 665.36c-0.77 0.34-1.53 0.69-2.3 1a168.53 168.53 0 0 1-61.97 13.57zM441 629.27a169.26 169.26 0 0 1-32.6 25.9 115.74 115.74 0 0 1-80.46-80.4 62.06 62.06 0 0 0 15.94-4.17 132 132 0 0 0 29.63 23.27 130 130 0 0 0 83.58 16.4 170.47 170.47 0 0 1-16.09 19zM720 544v160h96V544z m80 16v64h-64v-64z m-64 128v-48h64v48z" /><path d="M742 390h-24v-32h24z m76-32h-24v32h24z m-38 52h-24v32h24z" fill="#1890FF" /></svg>

Before

Width:  |  Height:  |  Size: 3.3 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 40 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 100 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 77 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 90 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 16 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 77 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 94 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 125 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 56 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 114 KiB

View File

@@ -1 +0,0 @@
<?xml version="1.0" standalone="no"?><!DOCTYPE svg PUBLIC "-//W3C//DTD SVG 1.1//EN" "http://www.w3.org/Graphics/SVG/1.1/DTD/svg11.dtd"><svg class="icon" width="48px" height="48.00px" viewBox="0 0 1024 1024" version="1.1" xmlns="http://www.w3.org/2000/svg"><path fill="#707070" d="M778 96H428a32 32 0 0 0-28.622 17.69l-192 384-0.311 0.639C197.05 519.464 212.45 544 236 544h105.758l-96.563 343.336c-8.92 31.719 30.134 54.59 53.432 31.291l512-512 0.595-0.609C830.499 385.783 816.224 352 788 352H634.048l168.598-203.59C819.921 127.55 805.085 96 778 96z m-68.05 64L541.354 363.59l-0.509 0.629C524.377 385.079 539.186 416 566 416h144.744L339.956 786.788l74.849-266.124 0.166-0.612C420.239 499.848 404.993 480 384 480h-96.224l160-320H709.95z" /></svg>

Before

Width:  |  Height:  |  Size: 745 B

View File

@@ -1,866 +0,0 @@
# 常见问题全集
**生成时间**: 2026-01-29 17:14:49
本文档汇总了零差云控官网的所有常见问题内容,共 32 篇。
---
## 如何给机器人选择电源?
**原文链接**: https://www.zeroerr.cn/issue/113.html
## 机器人整机消耗电流表
### 负载
![机器人负载icon](images/0bc1786be472.svg)
3kg
![机器人负载icon](images/0bc1786be472.svg)
5kg
![机器人负载icon](images/0bc1786be472.svg)
10kg
---
### 最大消耗电流
(单位:A)
![最大消耗电流icon](images/ffbf6639a064.svg)
8
![最大消耗电流icon](images/ffbf6639a064.svg)
15
![最大消耗电流icon](images/ffbf6639a064.svg)
26.6
---
### 电源选型推荐
![电源选型推荐icon](images/9b770f6f4a17.svg)
ePower-400-48
![电源选型推荐icon](images/9b770f6f4a17.svg)
ePower-800-48
![电源选型推荐icon](images/9b770f6f4a17.svg)
ePower-1500-48
---
负载3公斤的协作机器人最大消耗电流为8A,电源选型推荐ePower-400-48。
负载5公斤的协作机器人最大消耗电流为15A,电源选型推荐ePower-800-48。
负载10公斤的协作机器人最大消耗电流为26.6A,电源选型推荐ePower-1500-48。
---
## 单圈/多圈功能的关节模组有什么区别?
**原文链接**: https://www.zeroerr.cn/issue/116.html
### 关节配件:
多圈关节比单圈关节配件多一个3.6V多圈电池。
### 计数功能:
多圈关节支持负载端反馈位置多圈计数功能,单圈关节仅支持在关节不断电时负载端反馈位置多圈计数功能。
### 位置反馈:
多圈关节断电前后位置反馈一致,单圈关节在断电后多圈值会丢失。
### 安装使用:
多圈关节使用前需连接3.6V多圈电池,然后清除电池报错。单圈关节安装前则需要调整关节输出端位置。
---
## 机器人关节模组运行噪音怎么样?
**原文链接**: https://www.zeroerr.cn/issue/58.html
**零差云控eRob关节运行噪音实测中,30RPM实测仅55分贝左右,60RPM实测仅62分贝**
[ Your browser does not support the video tag.](/d/file/eRob/eRob-noise.mp4)
---
## 电机不能正确到达目标位置
**原文链接**: https://www.zeroerr.cn/issue/59.html
## 原因分析:
运动范围被参数设置限制
## 处理建议:
1.检查安全位置界面的位置限制设定,目标位置是否超出位置限制设定范围;
2.检查“运动”界面的应用加减速限制所有运动是否勾选,若勾选,则取消勾选;
3.检查“PID设置”界面的位置滤波器的参数设置是否正确。
---
## 母线电压低于电源设置最低允许电压
**原文链接**: https://www.zeroerr.cn/issue/64.html
## 报错提示
1.母线电压低于电源设置最低允许电压
## 原因分析
1.检出主电路电源电压低于阀值
2.电源电压较低,发生瞬间停电
3.电源容量不足,由于主电源开启时的突入电流,电源电压降低
4.伺服驱动器故障(电路故障)
## 处理建议
1.测定电源端子电压,输入正确的电压
2.确认电源设置最低允许母线电压阀值是否合理
3.电源电压的容量提升,改变电源,排除主电源的电磁接触器断开的原因,再次投入电源
4.优化母线接线方式(多模组共用一个电源供电时,参见关节手册-电源接线方式)
5.更换为新驱动器
---
## 母线电压高于电源设置最高允许电压
**原文链接**: https://www.zeroerr.cn/issue/63.html
## 报错提示
1.母线电压高于电源设置最高允许电压
## 原因分析
1.检出主电路电源电压超过阀值
2.电源电压太高
3.最高允许母线电压设置太小
4.减速工作或负载重力方向运动时动能回馈较大
5.伺服驱动器故障(电路故障)
## 处理建议
1.测定电源端子电压,输入正确的电压
2.确认电源设置最高允许母线电压阀值是否合理
3.增加泄放电阻或超级电容吸收(参见关节手册-回收动能处理)
4.更换为新驱动器
---
## U/V/W相电流超过允许电流峰值
**原文链接**: https://www.zeroerr.cn/issue/62.html
## 报错提示
1.U相电流超过允许电流峰值
2.V相电流超过允许电流峰值
3.W相电流超过允许电流峰值
## 原因分析
1.各相电流超过最大单相电流阀值
2.电机故障,相间或匝间短路,局部绝缘退化
## 处理建议
1.确认电机线的连接 U,V,W 是否短路,连接器端的导线是否有毛刺。正确连接电机线。
2.更换为新电机
---
## 触发最大电流(关断)
**原文链接**: https://www.zeroerr.cn/issue/61.html
## 报错提示
1.触发最大电流(关断)
2.流过整流器的电流超过阀值
## 原因分析
1.驱动器故障(电路、 IGBT 等部品不良等)
2.电机线 U,V,W 短路
3.电机烧损
4.电机线接触不良
5.由于频繁的伺服使能 ON・关闭,动态制动器用继电器故障。
6.最大电流设定值太小
## 处理建议
1.取下电机线,伺服使能 ON,如果立即发生故障,更 换新品(动作中)伺服驱动器
2.确认电机线的连接 U,V,W 是否短路,连接器的导线是否有毛刺。正确连接电机线。
3. 确认电机的各线间电阻的平衡,如果不平衡,交换电机。
4.确认电机的各相 U,V,W 的连接器是否脱落,如果松动、脱落,请紧固。
5.更换伺服驱动器。停止进行伺服使能 ON・关闭下的动作
6.加大最大电流设定值
---
## 报错处理:电机3相电流和错误
**原文链接**: https://www.zeroerr.cn/issue/60.html
## 报错提示
1.电机3相电流和错误
2.检出电机三相电流和误差超过阀值
## 原因分析
1.电机接线错误,断线
2.负载过重,过冲击(机械碰撞、机械突然加重、 机械扭曲)
3.电机故障,相间或匝间短路,局部绝缘退化
4.伺服驱动器故障(电流采样电路故障)
5.电机三相电流和设定值太小
## 处理建议
1.正确连接电机的各相(U,V,W)
2.减轻负载,排除机械故障(润滑油干涩,轴承卡壳,机械锈死等)
3.更换为新电机
4.更换为新驱动器
5.加大电机三相电流和设定值
---
## 负载端多圈编码器电池报错
**原文链接**: https://www.zeroerr.cn/issue/66.html
## 原因分析:
1.多圈电池电压不足;
2.电池连接线断开。
## 处理建议:
1.更换负载多圈编码器电池;
2.检查负载电池连线;
3.重置负载多圈编码器。
---
## 电机堵转设置
**原文链接**: https://www.zeroerr.cn/issue/65.html
## 原因分析:
1.电机电流大于堵转电流且电机转速低于堵转转速且持续时间超过堵转时间
2.负载过重
3.机械故障(轴承卡壳,机械锈死,机械扭曲,异物卡住等)
## 处理建议:
1.确认持续电流与峰值电流、堵转参数设置是否合理
2.减轻负载
3.排除机械故障(润滑油干涩,轴承卡壳,机械锈死,机械扭曲,异物卡住等)
---
## 位置误差超过允许最高误差
**原文链接**: https://www.zeroerr.cn/issue/69.html
## 原因分析:
1.位置偏差实际值超过允许最大位置误差的设定阀值
2.电机未追随指令动作
3.允许最大位置误差设定值太小
## 处理建议:
1.避免过大的位置指令
2.确认电机是否追随位置指令旋转。进行增益调整。根据配线图进行编码器线配线。延长加减速时间。减轻负载,降低速度。
3.增大允许最大位置误差设定值。
---
## 速度误差超过允许最高速度误差
**原文链接**: https://www.zeroerr.cn/issue/68.html
## 原因分析
1.内部位置指令速度和实际速度的差(速度偏差)超过最大允许速度误差的设定
2.负载过重
3.机械故障(轴承卡壳,机械锈死,机械扭曲,异物卡住等)
注:因为内部位置指令速度启动时也会使速度偏差变大,所以请设定充足的余量
## 处理建议
1.避免过大的速度指令
2.延长内部位置指令速度的加减速时间,或者通过增益提升追随性。
3.加大最大允许速度误差的设定値
4.减轻负载
5.排除机械故障(润滑油干涩,轴承卡壳,机械锈死,机械扭曲,异物卡住等)
---
## 电机速度超过允许最高速度设定值
**原文链接**: https://www.zeroerr.cn/issue/67.html
## 原因分析
电机的转速超过最大允许速度的设定值
## 处理建议
1.避免过大的速度指令。
2.由于增益调整不良发生过冲,进行增益调整。
3.根据配线图进行编码器线配线。
---
## 额定转矩与启停容许峰值转矩分别代表什么意思?
**原文链接**: https://www.zeroerr.cn/issue/115.html
### 额定转矩:
额定转矩表示输入转速为2000r/min时的容许连续负载扭矩。
### 启停峰值扭矩:
启停峰值扭矩是启动停止时,根据负载转动惯量,会有大于正常转矩的负载作用到关节模组。
---
## 使用单圈功能/多圈功能的关节在安装前需要注意什么?
**原文链接**: https://www.zeroerr.cn/issue/117.html
### 单圈编码器:
配置单圈编码器的关节模组在安装前需要调整模组输出端位置,确保设备运行范围内不会出现越过输出端单圈编码器边界位置(0和524287),否则将会出现断电重启丢失多圈计数,关节位置反馈变为输出端编码器单圈位置。
### 多圈编码器:
配置多圈编码器的关节模组安装前不需要调整模组输出端位置,但在使用前需要安装3.6V多圈供电电池,然后点击上位机编码器界面的重置负载端编码器按钮清除多圈电池报错。若多圈关节不接电池使用,在下一次断电重启后依然会报错,且会丢失多圈计数(即位置反馈变为输出端编码器单圈位置)。
---
## eRob关节模组弯矩受力是如何计算的?
**原文链接**: https://www.zeroerr.cn/issue/120.html
最大负载静力矩(Mmɑx)的计算方法如下:
请确认 Mmɑx≤Mc (公式符号说明详见表1-2)
Mmɑx=Frmɑx (Lr+R)+Famɑx·La (公式符号说明详见表1-1)
表1-1 公式符号说明
| | | | |
| --- | --- | --- | --- |
| Frmɑx | 最大径向负载 | N(kfg) | 参照下图 |
| Famɑx | 最大轴向负载 | N(kfg) | 参照下图 |
| Lr、La | \_\_ | m | 参照下图 |
| R | 偏置量 | m | 参照下图各系列的规格表 |
![外部负载作用图](images/35da8ed05fb6.png)
外部负载作用图
表 1-2 各关节型号容许力矩值
| | | | |
| --- | --- | --- | --- |
| 关节型号 | 偏置量 | 容许力矩负重Mc | |
| R |
| 型 | m | Nm | Kgfm |
| eRob70 | 0.0217 | 74 | 7.6 |
| eRob80 | 0.0239 | 124 | 12.6 |
| eRob90 | 0.0255 | 187 | 19.1 |
| eRob110 | 0.0296 | 258 | 26.3 |
| eRob142 | 0.0364 | 580 | 59.1 |
| eRob170 | 0.044 | 849 | 86.6 |
例:已知选用 eRob70H 型关节,La=0.2m,Lr=0.5m,Frmax=50N,Famax=30N。
查表 1-2 知:R=0.0217m,Mc=74Nm。
带入公式 Mmax=Frmax(Lr+R)+Famax·La
Mmax=50×(0.5+0.0217)+30×0.2
Mmax=32.085Nm
因为:Mmax(32.085Nm)≤Mc(74Nm),所以符合使用弯矩要求。
注:详细内容可见手册第十章32页、第十九章46页。
---
## eRob机器人关节模组线缆规格及接线预留高度是多少?
**原文链接**: https://www.zeroerr.cn/issue/125.html
![](images/e2c2021cc47b.jpeg)
电源接线示例
关节线缆规格
| 模组型号 | 信号接口 | 线路数\*接口数 | 适用线规格 | | 配线规格 | | 接线预留高度 |
| --- | --- | --- | --- | --- | --- | --- | --- |
| mm2 | AWG# | mm2 | AWG# | mm |
| 全系列 | CAN通信接口: CAN(A)、CAN(B) | 3P\*2 | 0.05~0.13 | 30~26 | 0.081 | 28 | 10 |
| EtherCAT通信接口: ECAT In、ECAT Out | 4P\*2 | 0.05~0.13 | 30~26 | 0.081 | 28 | 10 |
| I/O接口 | 12P\*2 | 0.05~0.13 | 30~26 | 0.081 | 28 | 10 |
| 多圈供电电池接口: BAT | 2P\*2 | 0.05~0.13 | 30~26 | 0.081 | 28 | 10 |
| eRob70 | 48V供电电源接口: DC in | 2P\*2 | 0.811 | 18 | | | 15 |
| eRob80 | 2P\*2 | 1.026 | 17 | | | 15 |
| eRob90 | 2P\*2 | 1.318 | 16 | | | 15 |
| eRob110 | 2P\*2 | 1.646 | 15 | | | 15 |
| eRob142 | 2P\*2 | 2.627 | 13 | | | 15 |
| eRob170 | 2P\*2 | 2.627 | 13 | | | 15 |
(引用机器人关节手册第七章第24页)
---
## 什么是棘爪现象?
**原文链接**: https://www.zeroerr.cn/issue/127.html
机器人关节模组运转中受到过度的冲击转矩作用时,在减速机柔轮等未发生破损的状态下刚轮和柔轮齿轮的啮合会瞬间发生偏移,这种现象被称为棘爪。此时的转矩被称为棘爪扭矩(棘爪扭矩的数值参照下表)。如果发生棘爪现象仍继续使其运转,会由于棘爪发生时产生的磨损粉尘导致齿轮发生早期磨耗,缩短波发生器轴承的使用寿命。
机器人关节发生棘爪的扭矩值(单位:Nm)
![](images/2d09953e9119.jpg)
齿轮啮合正常形态如左下图所示。当发生棘爪时可能会出现齿轮啮合不正常,如右下图所示,呈单侧偏移的状态。此时继续运转会发生振动,引起柔轮破损。
![](images/8fc403630852.jpg)
![](images/c81e60a6682c.jpg)
齿轮正常啮合示意图
齿轮啮合偏移示意图
---
## 如何使用TwinCAT连接关节模组?
**原文链接**: https://www.zeroerr.cn/issue/126.html
1. 如图1,打开菜单栏 File->New->Project,新建 TwinCAT 工程。
![](images/0269d4ec51c5.jpg)
图1
2. 弹出 New Project 窗口(如图2),选择右侧 Installed->Templates-> TwinCAT Projects, 以英文名命名工程名(Name),选择工程存放路径(Location),点击“OK”按钮,则新建了一个名为“TwinCAT Project1”的工程(如图3)。
![](images/09d0781b6c3e.jpg)
图2
![](images/13ea79a0fdb3.jpg)
图3
3. 如图 4,点击菜单栏 TwinCAT->Restart TwinCAT(Config Mode),弹出 Microsoft Viusal Studio 窗口(如图5),点击“确定”按钮。
![](images/896a392ceb40.jpg)
图4
![](images/65ca8b640f02.jpg)
图5
4. 如图 6,选择工程目录下 I/O,右键点击 Devices->Scan,弹出 Microsoft Viusal Studio 窗 口(如图7),点击“确定”按钮。弹出“new I/O devices found”窗口(如图8),显示自动勾选的设备即为扫描到的从站设备(若未显示自动勾选的设备表明未扫描到从站设备,需确认设备运行状态和网线连接是否正常),点击“OK”按钮。后续弹出窗口均点击“OK”或 “是”按钮即可(如图 9~图11)。
![](images/322de5c76f9e.jpg)
图6
图7
![](images/b5ec715463eb.jpg)
图8
图9
![](images/8933b06adc7e.jpg)
图10
图11
5. 到此如图12,“TwinCAT Project1”工程下 IO/Devices 路径下出现 ZeroErr Driver logo图标以及从站设备名 Drive1(Zerror Driver),表明主站成功扫描到并连接伺服驱动,否则需确认伺服对应 XML 文件及其放置路径是否正确。
![](images/f54d01bbfa27.jpg)
图12
6. 如图13,点击设备名 Drive1(Zerror Driver),点击“Online”,查看 EtherCAT 的状态机状态,如果 Current State 显示“OP”,说明驱动器正常进入 OP 模式。
![](images/8cd9c0a9c80d.jpg)
图13
---
## 什么是磁性编码器?
**原文链接**: https://www.zeroerr.cn/issue/15.html
磁性编码器原理类似光电编码器,但其采用的是磁场信号。在磁性编码器内部采用一个磁性转盘和磁阻传感器。磁性转盘的旋转会引起内部磁场强度的变化,磁阻传感器检测到磁场强度的变化后再经过电路的信号处理即可输出信号。磁性转盘的磁极数,磁阻传感器的数量及信号处理的方式决定了磁性编码器的分辨率。采用磁场原理产生信号的优势是磁场信号不会受到灰尘,湿气,高温及振动的影响。
![零差云控磁性编码器](images/03aff37cd297.jpg)
  磁性编码器同传统的光电式和光栅式编码器相比,更具有抗振动、抗腐蚀、抗污染、抗干扰和宽温度的特性,可应用于传统的光电编码器不能适应的领域。零差云控全系列编码器在油污、震动、高湿、高低温等恶劣环境依然适用。磁性编码器是专门为极端恶劣环境设计的编码器,这些场合一般要求宽的温度特性,能够抵御强烈的振动和冲击,很高的防护等级。
  除此之外,我们还拥有可靠的信号输出电路,简单的安装方式,可以大大减小停工周期的损失。通常情况下用于冶金,造纸和木工机械。高性能磁性编码器可广泛应用于工业控制、机械制造、船舶、纺织、印刷、雷达、通讯等领域。
  零差云控自主研发设计生产磁性编码器,我司磁性编码器具有结构简单紧凑,无触点、长寿命、耐高低温、抗振动、响应速度快,性能不易受尘埃和结露的影响的优点,被客户广泛应用于机器人、自动化生产线、自动装配机、电梯、纺织机械、缝纫机械、包装印刷机械、数控机床、制图仪和测角仪等领域。
---
## 多圈旋转编码器的优点?
**原文链接**: https://www.zeroerr.cn/issue/22.html
单圈绝对值编码器到多圈绝对值编码器。
旋转单圈绝对值编码器,在转动中读取磁性码盘位置,以获取唯一的编码,当转动超过360度时,编码又回到原点,这样就不符合绝对编码唯一的原则,这样的编码只能用于旋转范围360度以内的测量,称为单圈绝对值编码器
![零差云控多圈旋转编码器](images/c58d279327d1.png)
测量旋转超过360度范围,就需要用到多圈绝对值编码器,在单圈编码的基础上再增加圈数的编码,以扩大编码器的测量范围,这样的绝对编码器就称为多圈式绝对编码器,它同样是由机械位置确定编码,每个位置编码唯一不重复,而无需记忆。
[多圈编码器](/ecoder/eCoder35H.html)另一个优点是由于测量范围大,使用往往富余较多, 这样在安装时不必要费劲找零点, 将某一中间位置作为起始点就可以了,大大简化了安装调试难度。
零差云控编码器高达23位的分辨率及2^40记圈圈数,可编程并存储的逐点位置补偿,使编码器精度到达前所未有的±2.5″。
---
## 增量式和绝对式编码器的区别?
**原文链接**: https://www.zeroerr.cn/issue/23.html
编码器是指将信号或数据进行编制、转换为可用以通讯、传输和存储的信号的设备。它可分为增量式和绝对式两类,它在我们的生产生活中应用十分广泛。
## 编码器的分类
### 1、增量式编码器
增量式编码器是直接利用光电转换原理输出三组方波脉冲A、B和Z相;A、B两组脉冲相位差90度,从而可方便的判断出旋转方向,而Z相为每转一个脉冲,用于基准点定位。它的优点是原理构造简单,机械平均寿命可在几万小时以上,抗干扰能力强,可靠性高,适合于长距离传输。其缺点是无法输出轴转动的绝对位置信息。
### 2、绝对式编码器
![零差云控绝对式编码器](images/a4c2a9cbdff5.jpg)
绝对式编码器是直接输出数字的传感器,无论是在工业环境中,还是在恶劣的户外应用中,提高效率、可靠性和耐用性都至关重要。因此,编码器等组件必须满足各种不同的要求,同时确保最大限度的耐用性和更高的性价比。零差云控推出的eCoder系列磁式绝对值多圈编码器已经通过全球最恶劣的环境条件的考验。零差云控编码器将可靠的坚固性、超高的精度以及先进的通讯技术集于一身,将开辟广泛的极具吸引力的应用领域。
### 3、混合式绝对编码器
混合式绝对编码器,它输出两组信息:一组信息用于检测磁极位置,带有绝对信息功能;另一组则完全同增量式编码器的输出信息。
---
## 什么是中空编码器?
**原文链接**: https://www.zeroerr.cn/issue/30.html
ZeroErr[中空编码器](/ecoder/eCoder35.html),最高可达83mm直径中孔,可任意穿过机械结构、线缆、气路等。
![零差云控中空编码器](images/72bb4063a08d.jpg)
超薄设计,并由簧片固定或锁紧,安装时不需要额外增加其他配件,还具有减震作用,保证同轴度,大量使用在精度要求高和空间紧凑的场合,特别适合直流直驱马达使用
可定制的精密支撑轮毂,实现快捷并精准的安装。
配合零差云控微型嵌入式驱动器实现紧凑的伺服控制。
应用于医疗设备、机器人关节、通用自动化、DD马达机床等领域。
---
## 编码器使用:如何计算旋转角度?
**原文链接**: https://www.zeroerr.cn/issue/42.html
绝对值编码器全位置输出是以位置点为单位,由多圈和单圈数据构成了位置点,参考点为编码器的绝对零点(用户可配置),
需要注意的是多圈值是16位带符号数据,单圈值为无符号数据,计算公式为:
编码器转动角度(°)= (编码器全位置输出值 / 单圈分辨率)  \* 360(°);
---
## 如何读取编码器全位置输出值?
**原文链接**: https://www.zeroerr.cn/issue/43.html
绝对值编码器全位置输出是以位置点为单位,由多圈和单圈数据构成了位置点,例如用户通过485发送命令0x1A,
编码器应答0x1A,0x00,0x6b,0xf6.0x11,0x15,0x06,0x00,0x00,0x00,0x84;则单圈值为0x11f66b,多圈值为0x000006,
编码器全位置输出值 = 0x000006 \* (分辨率)+0x11f66b
---
## 编码器码盘损坏的原因?
**原文链接**: https://www.zeroerr.cn/issue/46.html
## 物理损伤
1、安装过程中,不当操作、摔落、撞击等原因,使得编码器码盘刮伤、划痕、甚至碎裂等
2、由于电机轴受异常外力作用,导致编码器码盘随轴位移,与磁性面摩擦磨损等
## 化学接触
### 无影响:
机油、液压(制动)油、煤油、防冻剂、洗涤剂、松节油、水、盐水
### 避免接触:
喷射汽油、酒精、庚烷
### 严禁接触:
芳烃(苯,甲苯,二甲苯)、酮、矿物酸 (HCl, H2SO4)
---
## 分体式编码器码盘如何安装?
**原文链接**: https://www.zeroerr.cn/issue/47.html
安装方式可以是过盈配合安装,也可以间隙打胶安装
![分体式编码器](images/a4c2a9cbdff5.jpg)
### 注意事项
1.安装时严禁敲击和摔打碰撞,以免损坏读头和码盘。
3.安装时编码器应轻轻推入被套轴,严禁用锤敲击,以免损坏读头和码盘。
### 安装精度要求
最大高度安装误差:<0.2mm
最大径向安装误差:<0.2mm
最大同心度安装误差:<0.05mm
码盘同心度误差对编码器精度影响最高,更高的码盘同心度有助于进一步提高编码器精度。
### 电气方面
1.编码器的输出线彼此不要搭接,以免损坏输出电路。
2.编码器的信号线不要接到直流电源上或交流电流上,以免损坏输出电路。
3.与编码器相连的电机等设备,应接地良好,不要有静电。
4.配线时应采用屏蔽电缆。
5.开机前,应仔细检查,产品说明书与编码器型号是否相符,接线是否正确。
6.长距离传输时,应考虑信号衰减因素,选用输出阻抗低,抗干扰能力强的输出方式。
7.避免在强电磁波环境中使用。
---
## eCoder编码器储存与使用时应注意什么?
**原文链接**: https://www.zeroerr.cn/issue/119.html
### 不要靠近带磁场的物质
码盘磁环部分切勿靠近带磁场的物质,避免破坏码盘磁道。
### 不要暴露在磁场下
码盘磁环部分不可暴露在其表面磁场强度>20mT的磁场下,因为这将会永久损环码盘。
### 不要磕碰磁环
码盘安装或储存时注意不能磕碰到表面磁环位置,磁环要保证不要被划伤,不可使用腐蚀性的液体清洗码盘,若表面有碎屑用无痕纸胶带将碎屑轻轻沾掉。
### 保护读头
读头使用时应注意防护,避免铁屑直接掉落风险,因为这可能会损坏元器件。
### 注意静电
读头对静电十分敏感,在没有适当的防静电保护或环境下,请不要用手直接接触电子电路、电线或者传感器区域。
![eCoder编码器使用时应注意什么](images/5278e87ba0e0.png)
---
## eCoder编码器有哪几种常见的校准不通过情况?
**原文链接**: https://www.zeroerr.cn/issue/123.html
### 校准无法通过一般有以下几种情况
1.整体误差幅度超出范围
![整体误差幅度超出范围](images/480814fe6e47.jpeg)
一般出现这种波形是由于结构安装导致,检查或重新调整读头与码盘安装距离,参考机械安装说明。
2.波形出现尖峰
![波形出现尖峰](images/a6c64904b3c9.jpeg)
一般出现这种波形需要检查码盘是否刮伤,或者码盘表面是否沾上了铁屑等干扰磁场的物质。
3.异常波形
![异常波形](images/c9218f85f550.jpeg)
出现该情况有以下方式进行分析判断。
1、检查供电是否满足使用范围内的电压
2、检查编码器和码盘是否在转动时出现抖动未固定好
3、检查安装距离是否过远
4、检查码盘磁道是否受损
注:摘自编码器手册第八章第15页。
---
## 在没装编码器电池的情况下,怎么屏蔽关节报错代码730f?
**原文链接**: https://www.zeroerr.cn/issue/129.html
关节报错代码0x730F(电池电压低)为多圈型号关节检测编码器电池状态的错误代码(通过对象索引603Fh上报),无法屏蔽。多圈型号的关节使用前必须安装3.6V多圈电池,然后连接伺服上位机软件(eTunner\_V13.50)打开编码器界面,点击重置负载端编码器按钮来清除此错误。此外也可通过EtherCAT/CANopen总线给对象索引2242h写1来清除此错误。如不安装多圈电池会导致关节断电重启后编码器多圈数据丢失并报错0x730F(电池电压低)。此报错处理方式详见eRob机器人关节模组用户手册\_V3.14《10.4.使用多圈功能的关节位置和注意事项》和《11.4.电池相关报错处理》。
### 10.4.使用多圈功能的关节位置和注意事项
配置多圈编码器的关节模组则不需要在安装前调整模组减速机输出端位置来配合机械零位。但需注意多圈关节使用前需要安装 3.6V 多圈供电电池,然后点击上位机编码器界面的重置负载端编码器按钮清除多圈电池错误(操作方法如图 10-3 所示)。若多圈关节不接电池使用,在下一次断电重启后依然会报错,且会丢失多圈计数(即位置反馈变为输出端编码器单圈位置)。
![负载端编码器复位操作](images/da6601384f65.jpg)
图 10-3 负载端编码器复位操作
### 11.4.电池相关报错处理
| 0x603F上报的错误代码 | 提示信息 | 直接原因 | 可能问题原因 | 排查处理 |
| --- | --- | --- | --- | --- |
| 0x730D | 电池警告错误(\*1) | 负载编码器多圈保持用电池电压低于警告电压 3.15V | 1.电池正常消耗至低压报警 2.使用了错误的电池 3.电池线路异常导致过快的损耗 | 1.更换新电池并执行正确的复位操作(\*2) 2.更换正确的电池并执行正确的复位操作 3.检查线缆,更换新电池并执行正确的复位操作 |
| 0x730F | 电池电压低 | 负载编码器多圈保持用电池电压低于工作电压 3.05V | 1.电池消耗至低压报警后并继续使用消耗至错误报警电压 2.使用了错误的电池 3.电池线路接触不良 4.未连接电池 | 1.更换新电池并执行正确的复位操作 2.更换正确的电池并执行正确的复位操作 3.检查线缆,更换新电池并执行正确的复位操作 4.安装电池并执行正确的复位操作 |
---
## 编码器重启后为什么单圈位置发生变化?
**原文链接**: https://www.zeroerr.cn/issue/128.html
重启后单圈位置出现变化一般是由于安装误差超出了基本要求或者校准异常(未校准或校准误差过大 > 90%)导致,可通过以下方式判定:
1、是否出现规律性的跳变(eCoder11/18/20约为11°的跳变, eCoder35/45/65约为5°的跳变)
2、通过计算跳变值范围(117167 - 108981)/524288(分辨率为19位)\*360 ≈ 5.6 °,符合规律性跳变条件。
3、通过eCoder\_Serialport\_Tool\_V1.8\_3.5软件(官网下载)重新执行校准。若校准后误差大于 > 90%,则检查读头与码盘是否满足安装基本要求(参考编码器手册《ZeroErr\_eCoder\_Manual\_Ver1.7》,第三章安装要求说明)。
4、在确保安装满足基本要求后重新执行校准。
---

Binary file not shown.

Before

Width:  |  Height:  |  Size: 66 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 67 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 84 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 36 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 82 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 605 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 30 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 35 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 32 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 58 KiB

Binary file not shown.

Before

Width:  |  Height:  |  Size: 345 KiB

Some files were not shown because too many files have changed in this diff Show More