Logo
Explore Help
Sign In
wangwensheng/AM516
Watch 1
Star 0 Fork 0
Code Issues Pull Requests Actions Packages Projects Releases Wiki Activity
14 Commits 1 Branch 0 Tags
f35351d540ecf407c6a0b583fc06a3ef205c19b7
Commit Graph
14 Commits
This Branch
This Branch
All Branches
Author SHA1 Message Date
ar51 f35351d540 feat: open bot access and guide invalid delivery queries 2026-09-28 10:05:53 +08:00
ar51 1c25c9e1d9 fix: use API workdays and final delivery date in bot replies 2026-09-20 14:28:51 +08:00
ar51 24469372fb fix: use message reaction for query acknowledgement 2026-09-04 15:46:18 +08:00
ar51 c7c5c3259c feat: convert AM516 lead times to workdays 2026-09-03 17:34:42 +08:00
ar51 fa8aee91b9 docs: add AM516 workday conversion handoff 2026-09-02 18:30:32 +08:00
ar51 8a695900f3 feat: paginate candidate model recommendations 2026-09-01 09:48:01 +08:00
ar51 d97b788e0e fix: ignore non-query Feishu messages 2026-08-08 18:09:05 +08:00
TH5-AR51 0aaedb8b66 feat: add record time to delivery prediction records 2026-07-23 08:52:38 +08:00
Codex f824eb214e chore: keep delivery prediction records local 2026-07-23 08:44:56 +08:00
Codex 8d5cec6846 docs: record delivery prediction queries 2026-07-16 08:31:54 +08:00
TH5-AR51 7321e8b256 docs: distinguish Codex and Feishu write permissions 2026-07-14 10:13:59 +08:00
TH5-AR51 ca844f119e Revert "初次测试"
This reverts commit efc5fa5625.
2026-07-13 17:37:25 +08:00
TH5-AR51 efc5fa5625 初次测试 2026-07-13 17:00:25 +08:00
Codex 436f8cd981 Initial AM516 Feishu bot package 2026-07-13 14:46:39 +08:00
Powered by Gitea Version: 28.3.0 Page: 37ms Template: 3ms
Auto
English
Bahasa Indonesia Deutsch English Español Français Gaeilge Italiano Latviešu Magyar nyelv Nederlands Polski Português de Portugal Português do Brasil Suomi Svenska Türkçe Čeština Ελληνικά Български Русский Українська فارسی മലയാളം 日本語 简体中文 繁體中文(台灣) 繁體中文(香港) 한국어
Licenses API